svenska
中文 (繁體)
中文 (繁體)
1253580000 - HDC IP68 24B MD 2M42
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/02/1253580000.prj},{NB=1253580000},{MANUID=1253580000},{AAF040=0.120},{BAB577=105},{BAA020=182},{BAF016=58},{AAD931=85366990},{AAO676=1253580000},{AAO663=4050118046007},{PREVIEW=../../../../_pool_/ca/2a/11200000009999.png},{MANUTYPEDESC=HDC IP68 24B MD 2M42},{DESCSHORT=Housing (industry plug-in connectors) Cover, Clamping yoke connection, Size: 8, IP68, IP69K, IP68 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4050118046007},{MANUNAME=Weidmueller Group},{AAB373=Screw},{AAB396=powder-coated},{AAB515=Yes},{AAB737=No},{AAC108=IP68},{AAC218=Yes},{AAC820=-50 °C ... 120 °C},{AAC821=-50 °C ... 120 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1253580000
1253580000
HDC IP68 24B MD 2M42
外壳(工业插拔式连接器), 盖板, 压线框联接, ...
特制压铸合金和多层表面密封件为接线盒提供全面的保护...
4050118046007
Weidmueller Group
Screw
powder-coated
Yes
No
IP68
Yes
-50 °C ... 120 °C
-50 °C ... 120 °C
without
black
black
EAC
aluminum
Yes
0.120
105
182
58
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表