svenska
中文 (繁體)
中文 (繁體)
1226240000 - LU 10.16/06/90 4.5SN BK BX
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
CAD模型選擇
{weidmueller_qs/27/46/01/01/1226240000.prj},{NB=1226240000},{MANUID=1226240000},{AAB789=16},{AAB940=6},{AAC820=-50},{AAC821=120},{AAH185=28.500},{AAT080=6},{AAZ315=1000},{AAZ316=690},{AAZ317=690},{AAZ321=4},{AAZ322=6},{AAZ323=6},{AAZ327=10.160},{AAZ328=10.160},{AAZ332=4.500},{AAZ333=0},{AAZ343=2.500},{AAZ344=10},{AAZ345=2.500},{AAZ346=10},{AAZ352=2},{AAZ353=1.600},{AAZ354=1.600},{AAZ360=-50},{AAZ361=120},{BAA663=0},{BAA675=0},{BAC676=16},{BAC677=16},{BAC739=0.500},{BAC740=0.500},{AAF040=0.058},{BAB577=33.15},{BAA020=18.3},{BAF016=61.75},{AAD931=85369010},{AAO676=1226240000},{AAO663=4050118010749},{PREVIEW=../../../../_pool_/5c/6b/1226240000_iso_bottom.png},{MANUTYPEDESC=LU 10.16/06/90 4.5SN BK BX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAG644
down force size
ⁿ/ₐ
AAH185
assembly height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ333
Functional depth
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ336
Index of protection class
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ353
Recommended drill hole diameter
[mm]
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ355
Recommended SMD solder pad geometry
ⁿ/ₐ
AAZ356
Pin dimensions (mm)
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAZ541
min. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
AAZ542
max. connectable conductor size (AWG/KCMIL)
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA663
functional width
[mm]
BAA675
functional height
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAC818
Assembly
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1226240000
1226240000
LU 10.16/06/90 4.5SN BK B...
印刷线路板接线端子, 10.16 mm, 回路数:...
印刷线路板接线端子(印刷端子,线路板端子)实现直接...
4050118010749
Weidmueller Group
Screw connection
16
6
Cardboard
Copper
-50
120
76 72
1x5.5
28.500
CSA; EAC; UR
6
1000
690
690
4
6
6
10.160
10.160
4.500
0
THT connection (Wave sold...
IP20 achievable - taking ...
Actuation tool
2.500
10
2.500
10
linear
2
1.600
1.600
1,6 x 4
1,2 x 1,2
-50
120
Tin (Sn)
22
8
black
0
0
V0
Thermoplast
16
16
0.500
0.500
soldering
Print mounting
0.058
33.15
18.3
61.75
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BTL7 redundant Analog-Digital NEX
Balluff
03.06.2024
0570960000 - TOP1.5GS8/180 7 2STI OR
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表