1212127 - CUTFOX 25 VDE
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Scissors (hand tool)
Cable shears
Powered by
CAD模型選擇
{phoenix_contact/21/04/47/01/1212127.prj},{NB=1212127},{MANUID=1212127},{BAB146=210},{AAG175=70},{AAI579=25},{AAO663=4046356454261},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82032000},{AAO676=1212127},{DESCSHORT=Cable-cutting tool},{DESCLONG=Cable-cutting tool, max. cross section: 70 mm², black},{MANUTYPEDESC=CUTFOX 25 VDE},{PREVIEW=../../../_pool_/22/f0/38034_2000_int_04.png},{INTNO=4046356454261},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD383=Yes},{AAG615=Yes},{AAM090=Yes},{BAE894=2-components},{AAL858=Yes},{AAK209=Mechanical},{AAL296=No},{AAM077=No},{AAR517=suitable for right-handers},{AAG297=Yes},{AAG298=No},{AAL362=No},{AAL644=No},{AAG293=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD383
Insulation present
ⁿ/ₐ
BAB146
overall length
[mm]
AAG615
VDE tested
ⁿ/ₐ
AAM090
isolation protection (1000 V) present
ⁿ/ₐ
BAE894
Design of handle
ⁿ/ₐ
AAL858
impact protection present
ⁿ/ₐ
AAK209
construction/operation
ⁿ/ₐ
AAL296
strip function present present
ⁿ/ₐ
AAM077
cutting jaws exchangeable
ⁿ/ₐ
AAR517
ergonomic design
ⁿ/ₐ
AAG297
suitable for solid cores
ⁿ/ₐ
AAG298
useful for stranded conductors
ⁿ/ₐ
AAL362
replaceable cutting head present
ⁿ/ₐ
AAL644
suitable for steel wire braiding
ⁿ/ₐ
AAG293
suitable for fine strand conductors
ⁿ/ₐ
AAG175
max. cable cross section
[mm^2]
AAI579
suitable for max. cable diameter
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1212127
1212127
Cable-cutting tool
Cable-cutting tool, max. ...
CUTFOX 25 VDE
4046356454261
Phoenix Contact GmbH & Co...
3
Yes
210
Yes
Yes
2-components
Yes
Mechanical
No
No
suitable for right-hander...
Yes
No
No
No
Yes
70
25
4046356454261
Cable-cutting tool
Cable cutter, precision b...
CUTFOX 25 VDE
4063151
1
1
1
1
82032000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表