您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1194550000 - KTB MH 221513 S4E0
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Special cabinet/housing
Cabinet/Explosion-proof enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/05/02/1194550000.prj},{NB=1194550000},{MANUID=1194550000},{AAF040=3.630},{BAB577=148},{BAA020=229},{BAF016=203},{AAD931=94032080},{AAO676=1194550000},{AAO663=4032248977338},{PREVIEW=../../../../_pool_/d0/e6/11945900009999.png},{MANUTYPEDESC=KTB MH 221513 S4E0},{DESCSHORT=Ex metal housing, 152 x 229 x 133 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4032248977338},{MANUNAME=Weidmueller Group},{BAB664=stainless steel - 1.4404},{BAF785=Other},{BAG975=IP66},{URL=URL},{KEYWORD=Junction Bo }
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1194550000
1194550000
KTB MH 221513 S4E0
防爆金属外壳, 152 x 229 x 133 m...
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密...
4032248977338
Weidmueller Group
stainless steel - 1.4404
Other
IP66
3.630
148
229
203
94032080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ex enclosures - Plastic, empty enclosure with hinged door
Rittal
21.01.2024
1195660000 - KTB FS 221513 S4E1
Weidmüller
22.01.2024
SN1594 - Sicherheits-Ringschraube
STRACK
14.03.2023
SN1598 - Ringschraube drehbar
STRACK
14.03.2023
1195690000 - KTB FS 221513 S4E4
Weidmüller
22.01.2024
1195670000 - KTB FS 221513 S4E2
Weidmüller
22.01.2024
1194580000 - KTB MH 221513 S4E3
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表