您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1132718 - EV-T2M3SL12-CONNECTOR
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/06/1132718.prj},{NB=1132718},{MANUID=1132718},{AAT141=0.500},{AAO663=4063151061975},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85444290},{AAO676=1132718},{DESCSHORT=Connector},{DESCLONG=CHARX connect modular, Connector, Accessories, for controlling a 3-pos. locking actuator of an infrastructure charging socket, IEC 61851-1, Single wires, length: 0.5 m, housing: black},{MANUTYPEDESC=EV-T2M3SL12-CONNECTOR},{PREVIEW=../../../_pool_/80/4b/143186_1000_int_04.png},{INTNO=4063151061975},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{AAP798=IEC 61851-1},{BAB888=Connector},{BAD391=No},{AAF660=Crimp connection, cannot be disconnected}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAF660
type of connection system
ⁿ/ₐ
BAE715
Connection technology
ⁿ/ₐ
AAT137
With interlocking actuator
ⁿ/ₐ
AAT138
With access interlocking
ⁿ/ₐ
AAT141
Length of the fixed connection cable
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1132718
1132718
Connector
CHARX connect modular, Co...
EV-T2M3SL12-CONNECTOR
4063151061975
Phoenix Contact GmbH & Co...
32
IEC 61851-1
Connector
No
Crimp connection, cannot ...
Crimp connection, cannot ...
No
No
0.500
4063151061975
Connector
CHARX connect modular, Co...
EV-T2M3SL12-CONNECTOR
4063151
1
1
10
10
85444290
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MC000381 - Electrical cable
#ETIM Deutschland
15.09.2021
1271831 - CHARX GBHCI12-3AC32-2,0M1
PHOENIX CONTACT
07.12.2023
1162148 - CHARX T2HBI12-1AC32DC250-2,0M2
PHOENIX CONTACT
07.12.2023
1211222 - CHARX T2HBI12-DC250-2,0M2
PHOENIX CONTACT
07.12.2023
1286399 - EV-T2M3SO-00-B
PHOENIX CONTACT
07.12.2023
1298488 - EV-T2M3SO24-4P-B
PHOENIX CONTACT
07.12.2023
1164355 - EV-T2M3SOW-3AC20A-0,3M2,5E
PHOENIX CONTACT
07.12.2023
1622451 - EV-RCM-C2-AC30-DC6
PHOENIX CONTACT
07.12.2023
Modèle S300PB ETR - ACIER DE CONSTRUCTION NON ALLIE S300Pb A USINABILITE AM...
EMILE MAURIN - Produits Métallurgiques
30.07.2020
AT16-18XX-XXXX - Plug, 12 Socket, AT Series, Keyed
Amphenol
10.05.2022
AT06-12SXX - Plug, 12 Socket, AT Series, Keyed
Amphenol
10.05.2022
0225-36XXL - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
22.01.2024
1113840 - SOCKET FOR HR114 AND HR115
PHOENIX CONTACT
07.12.2023
1113841 - SOCKET FOR HR111/MR11/MR21
PHOENIX CONTACT
07.12.2023
Show more
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表