svenska
中文 (繁體)
中文 (繁體)
1119080000 - HDC HP 250 M 50
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact for industrial connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/04/1119080000.prj},{NB=1119080000},{MANUID=1119080000},{AAB530=22},{AAB785=50},{AAB935=50},{AAF726=250},{BAH005=3000},{AAB202=24},{AAF040=0.122},{AAD931=85359000},{AAO676=1119080000},{AAO663=4032248900343},{PREVIEW=../../../../_pool_/e6/86/hdc_hp_250_m.png},{MANUTYPEDESC=HDC HP 250 M 50},{DESCSHORT=Contact (industry plug-in connectors) Pin, 250, HighPower 250 A, 50 mm², 22 mm, turned},{DESCLONG=Contact element for connecting a conductor to an industrial connector.},{GTIN=4032248900343},{MANUNAME=Weidmueller Group},{AAB754=Pin},{AAC194=Contact (industry plug-in connectors)},{AAC202=Silver},{AAC207=Other copper alloys},{AAS458=crimp connection},{AAS464=turned},{URL=URL},{KEYWORD=Contact}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB530
Diameter of the contact
[mm]
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAB935
min. connectable conductor cross-section
[mm²]
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAS458
Conductor connection method
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
BAH005
rated voltage
[V]
AAB202
Insulation stripped length
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1119080000
1119080000
HDC HP 250 M 50
编码元件(工业插拔式连接器), 插頭, 250, ...
用于将导线连接至工业联接器的接触元件。
4032248900343
Weidmueller Group
22
Pin
50
50
编码元件(工业插拔式连接器)
Silver
Other copper alloys
250
crimp connection
turned
3000
24
0.122
85359000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表