您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1064950000 - VSSC6 TRLDTAZ 24VAC/DC
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
Powered by
CAD模型選擇
{weidmueller_qs/27/17/90/90/1064950000.prj},{NB=1064950000},{MANUID=1064950000},{AAI841=12},{AAI847=24},{AAI848=34},{AAF040=0.046},{AAD931=85363010},{AAO676=1064950000},{AAO663=4032248830190},{PREVIEW=../../../../_pool_/b3/f3/10649700009999.png},{MANUTYPEDESC=VSSC6 TRLDTAZ 24VAC/DC},{DESCSHORT=Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, binary, Number of signals: 1, AC/DC, 24 V, 34 V, 12 A, Terminal},{DESCLONG=Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.},{GTIN=4032248830190},{MANUNAME=Weidmueller Group},{BAG640=Miscellaneous},{AAO263=Germany},{URL=URL},{KEYWORD=SPD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAI841
nominal load current
[A]
AAI847
nominal voltage (at AC)
[V]
AAI848
nominal voltage (at DC)
[V]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 1064950000
1064950000
VSSC6 TRLDTAZ 24VAC/DC
浪涌电压保护器(数据网络/MCR 技术), 测量控...
用于 IT 和 测量应用中的过电压保护设备。设备应...
4032248830190
Weidmueller Group
12
24
34
Miscellaneous
0.046
85363010
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表