您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1046243-1
TE Connectivity
Connectors
RF & Coax Connectors_new
RF Adapters
Between Series Adapters
Powered by
CAD模型選擇
{teconnectivity/connectors/rf_and_coax_connectors_new/rf_adapters/between_series_adapters/1046243_1.prj},{NB=1046243-1},{PN=1046243-1},{NUMBEROFPOSITIONS=1},{IMPEDANCEOHM=50},{SHA256=OlPfLwe4dlGVPKxYg6GrBhn7KQdKM2KtsjccHb1OxY4=},{INAME=10462432d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1046243-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1046243-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
SIDEAINTERFACE
Side A Interface
ⁿ/ₐ
SIDEAGENDER
Side A Gender
ⁿ/ₐ
SIDEBINTERFACE
Side B Interface
ⁿ/ₐ
SIDEBGENDER
Side B Gender
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
IMPEDANCEOHM
Impedance
[Ohm]
BODYPLATINGMATERIAL
Body Plating Material
ⁿ/ₐ
BODYSTYLE
Body Style
ⁿ/ₐ
BODYMATERIAL
Body Material
ⁿ/ₐ
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
ⁿ/ₐ
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
COUPLINGNUTMATERIAL
Coupling Nut Material
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
DIELECTRICMATERIAL
Dielectric Material
ⁿ/ₐ
GASKETMATERIAL
Gasket Material
ⁿ/ₐ
COUPLINGNUTPLATINGFINISH
Coupling Nut Plating Finish
ⁿ/ₐ
1046243-1
1046243-1
1046243-1
ADAPTER, BNC JACK TO SMA ...
1250-1200-00
BNC
Jack
SMA
Plug
Cable-to-Cable
Wire & Cable
1
50
Nickel
Straight
Brass
Beryllium Copper
Gold
Cable Mount (Free-Hanging...
Stainless Steel
-65 - 125 C [ -85 - 257 F...
Signal
TFE Fluorocarbon
Silicone Rubber
Passivated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PRF01 Series - PRF01 Series - Precision SMA Cable Connector
Samtec
12.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表