您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1023210000 - HDC S4/0 FS
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/05/1023210000.prj},{NB=1023210000},{MANUID=1023210000},{AAB499=8},{AAB787=16},{AAB789=16},{AAB937=0.500},{AAB940=1.500},{AAC820=-40},{AAC821=125},{AAF726=80},{AAS476=4},{AAT080=4},{BAC676=16},{BAC677=16},{BAC739=0.500},{BAC740=0.500},{BAH005=830},{AAF040=0.105},{BAB577=46.2},{BAA020=84.5},{BAF016=34},{AAD931=85366990},{AAO676=1023210000},{AAO663=4032248739288},{PREVIEW=../../../../_pool_/3a/4a/10232100009999.png},{MANUTYPEDESC=HDC S4/0 FS},{DESCSHORT=Contact insert (industry plug-in connectors) Female, 830 V, 80 A, Number of poles: 4, Screw connection, Size: 6},{DESCLONG=Insert for industrial plug-in connectors, consisting of contact element and insulating body.},{GTIN=4032248739288}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm²]
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC049
PE connection present
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAK496
Electro Material
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAH005
rated voltage
[V]
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1023210000
1023210000
HDC S4/0 FS
触点插芯(工业插拔式连接器), 插座, 830 V...
用于工业插拔式联接器的插芯,包括接触元件和绝缘体。
4032248739288
Weidmueller Group
8
Socket
No
16
16
0.500
1.500
Yes
Silver
Other copper alloys
-40
125
80
Screw connection
4
4
3
CSA; CURUS; EAC
V0
16
16
0.500
0.500
830
0.105
46.2
84.5
34
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2488590000 - HDC 16B ABU N
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表