您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1018261 - PSD-S 50 OE LED RD
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Optical module for signal tower
Powered by
CAD模型選擇
{phoenix_contact/27/37/12/20/1018261.prj},{NB=1018261},{MANUID=1018261},{BAB376=50},{AAB973=24},{AAB840=24},{AAO663=4055626502274},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85318070},{AAO676=1018261},{DESCSHORT=Optical element},{DESCLONG=Permanent light element, 16 V DC ... 26 V DC, red, LED},{MANUTYPEDESC=PSD-S 50 OE LED RD},{PREVIEW=../../../_pool_/da/dd/139188_1000_int_04.png},{INTNO=4055626502274},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=red},{BAA097=red},{BAD915=DC},{BAD925=LED},{BAC426=Permanent light},{AAW338=Optical element},{AAU734=Permanent light element, 16 V DC ... 26 V DC, red, LED},{AAO057=PSD-S 50 OE LED RD},{COO=AT},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAB376
Outer diameter
[mm]
BAD915
Voltage type
ⁿ/ₐ
BAD925
Design of radiation source
ⁿ/ₐ
BAC426
Function
ⁿ/ₐ
AAB973
min. operating voltage with DC
[V]
AAB840
max. operating voltage with DC
[V]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1018261
1018261
Optical element
Permanent light element, ...
PSD-S 50 OE LED RD
4055626502274
Phoenix Contact GmbH & Co...
3
red
red
50
DC
LED
Permanent light
24
24
4055626502274
Optical element
Permanent light element, ...
PSD-S 50 OE LED RD
4063151
1
1
1
1
85318070
AT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表