您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1/4" SS Valves
Electric Solenoid Valves
Stainless Steel
Normally Closed
Powered by
CAD模型選擇
{esvalves/stainless20steel/normally20closed/12f42220ss20valves.prj},{NB=SS-3J-12VDC},{SKU=SS-3J-12VDC},{POSITION=NC},{PORT_SIZE=1/4\" Female NPT},{VOLTAGE=12V DC},{BODY_MATERIAL=Stainless Steel},{COMPONENTS=Stainless Steel},{SEAL_MATERIAL=Viton® Diaphragm},{ORIFICE_SIZE=3 mm},{TEMP_RANGE=15 to 250° F / -10 to 120°C},{PRESSURE_RANGE=Air: 145 psi | Water: 115 psi | Light Oil: 70},{FLOW_RATE=Cv 0.4 (Appx 3 GPM @ 60 PSI)},{POWER=10 Watts / 0.50 Amps},{COIL_CONNECTION=Lead Wires},{WEIGHT=10 oz},{SUITABLE_MEDIA=*Water - Air - Fuel - *Etc},{LINK=https://www.electricsolenoidvalves.com/1-4-12v-dc-stainless-electric-solenoid-valve/},{DEFAULTSORTATTR=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SKU
ⁿ/ₐ
POSITION
ⁿ/ₐ
PORT_SIZE
ⁿ/ₐ
VOLTAGE
ⁿ/ₐ
BODY_MATERIAL
ⁿ/ₐ
COMPONENTS
ⁿ/ₐ
SEAL_MATERIAL
ⁿ/ₐ
ORIFICE_SIZE
[mm]
TEMP_RANGE
ⁿ/ₐ
PRESSURE_RANGE
ⁿ/ₐ
FLOW_RATE
ⁿ/ₐ
POWER
ⁿ/ₐ
COIL_CONNECTION
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
SUITABLE_MEDIA
ⁿ/ₐ
SS-3J-110VAC
SS-3J-110VAC
NC
1/4" Female NPT
110V AC
Stainless Steel
Stainless Steel
Viton® Diaphragm
3 mm
15 to 250° F / -10 to 120...
Air: 145 psi | Water: 115...
Cv 0.4 (Appx 3 GPM @ 60 P...
10 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
SS-3J-12VDC
SS-3J-12VDC
NC
1/4" Female NPT
12V DC
Stainless Steel
Stainless Steel
Viton® Diaphragm
3 mm
15 to 250° F / -10 to 120...
Air: 145 psi | Water: 115...
Cv 0.4 (Appx 3 GPM @ 60 P...
10 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
SS-3J-24VAC
SS-3J-24VAC
NC
1/4" Female NPT
24V AC
304 Stainless Steel
Stainless Steel
Viton® Diaphragm
3 mm
15 to 250° F / -10 to 120...
Air: 145 psi | Water: 115...
Cv 0.4 (Appx 3 GPM @ 60 P...
10 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
SS-3J-24VDC
SS-3J-24VDC
NC
1/4" Female NPT
24V DC
304 Stainless Steel
Stainless Steel
Viton® Diaphragm
3 mm
15 to 250° F / -10 to 120...
0- Air: 145 psi | Water: ...
Cv 0.4 (Appx 3 GPM @ 60 P...
8 Watts / 0.50 Amps
Lead Wires
10 oz
*Water - Air - Fuel - *E...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
1/2" Valves N/O
Electric Solenoid Valves
08.11.2021
1/4'' FNPT Valves
Electric Solenoid Valves
13.01.2022
Model 5916 - ANSI Sch 10S SR elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5299 - Male BSPT / Female BSPP adapter - Stainlees steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
1/4'' 3-Way Valve
Electric Solenoid Valves
22.12.2021
MXAD - VALVE
MEDAN
23.11.2021
ADK12
CKD
13.07.2023
Modèle 50930 - Solenoid valve with direct control, NC (opening under voltag...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
MXPV - VALVE
MEDAN
23.11.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表