您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0ADKP4000-RE
Bel Fuse
Circuit Protection
0ADKP4000-RE
Powered by
CAD模型選擇
{belfuse/circuit_protection/0adkp4000_re/0adkp4000_re.prj},{NB=0ADKP4000-RE},{PN=0ADKP4000-RE},{DESC=Ceramic tube fuse, Axial Pigtail 5x20mm, UL, Slow Blow, 4A, 600V},{CURRENT=4},{VAC=600},{VDC=500},{IRAC=200},{IRDC=300},{CS=5x20 (Axial Lead)},{CHARACTERISTIC=Slow Blow},{MOUNTING=Through Hole},{PACKAGING=Bulk (Pigtail)},{DEFAULTSORTATTR=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CURRENT
Current
[A]
VAC
Voltage
[AC]
VDC
Voltage
[DC]
IRAC
Interrupting Rating
[AC]
IRDC
Interrupting Rating
[DC]
CS
Case Size
ⁿ/ₐ
CHARACTERISTIC
Characteristic
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
PACKAGING
Packaging
ⁿ/ₐ
0ADKP4000-RE
0ADKP4000-RE
Ceramic tube fuse, Axial ...
4
600
500
200
300
5x20 (Axial Lead)
Slow Blow
Through Hole
Bulk (Pigtail)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ESW Series - ESW Series - (2,54 mm) .100'' Elevated Socket
Samtec
01.08.2018
HTSW Series - HTSW Series - (2,54 mm) .100" Through-Hole .025" Square Post ...
Samtec
16.02.2023
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
FW-TH Series - .050" Flex Stack, Flexible Micro Board Stacker, Through-hole
Samtec
28.01.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表