您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pfeifer
Created: 15.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pfeifer
07 VS Box CLASSIC constructive
Pfeifer
Connecting
Wire rope loop connections
07_VS Box CLASSIC constructive
Powered by
CAD模型選擇
{pfeifer/05_connecting/01_wire_rope_loop_connections/07_vs_box_classic_constructive/vs_b_c_asmtab.prj},{NB=VS-B-C-80-389146-end(300)},{TYP=VS-B-C-80},{AV=end},{LODLEVEL=300},{L1=160},{B1=50},{H=20},{L=212},{N=1},{MAT=Stahl verzinkt},{LT=2640},{VE=110},{G=0.21},{ASL=11},{INFO=PDF},{INFO1=PDF},{LX=212},{RX=11},{B1X=50},{LODDEST=architecture},{PPATH=../parts/07_vs_box_c/vs_b_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Bestell-Nr.
ⁿ/ₐ
FC
Farbclip
ⁿ/ₐ
L1
l
[mm]
B1
b
[mm]
H
h
[mm]
SL
[mm]
L
[mm]
B
[mm]
N
n
[piece(s)]
MAT
ⁿ/ₐ
LT
Ladungs-träger
[piece(s)]
VE
Verp.-Einheit
[piece(s)]
G
Gewicht ca.
[kg]
VS-B-C-80-389146-end(300)
389146
schwarz
160
50
20
80
212
50
1
Stahl verzinkt
2640
110
0.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
54VSM__ - Connection Loop - Metal Type
PHILIPP
28.09.2021
08_FS Box LIGHT approved
Pfeifer
23.11.2021
68__/68__VA - Fixing Sockets
PHILIPP
20.10.2021
MHZL2 - Parellel Style Air Gripper/Long Stroke
SMC
28.09.2023
Single blank door - Box with single blank door
ETA
22.05.2024
100301 - ULT 32
PERI
21.04.2023
03_VS T Bar-Rail constructive
Pfeifer
18.11.2021
01_Column Shoe PCC
Pfeifer
23.11.2021
02_Foundation Anchor PGS-G1
Pfeifer
23.11.2021
04_VS W Rail constructive
Pfeifer
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表