Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06851-01 inch - Five lobe grips with external thread
norelem
norelem inch
06000 inch
Grips, handles and knobs - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/griffe_knoepfe/06851-01_inch.prj},{NB=06851-01-32A2X30},{BEST=06851-01-32A2X30},{MATERIAL=Edelstahl},{FORM=L},{D=1/4-20},{D1=32},{D2=16},{H=22.5},{H1=11.0},{L=30},{GEW=0.0187},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495610306},{FILTER=NORELEM,},{NDM=6.3500},{TAB=2},{XA=0.5},{XB=1.5},{XC=1.5},{XD=40.0},{XG=12.0},{XE=1.5},{XF=3.5},{IMPERIAL=INCH},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
[mm]
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06851-01-32A2X20
06851-01-32A2X20
Stainless steel
L
1/4-20
32
16
22.5
11.0
20
0.0170
Yes
73181520
4059495610290
31.12.2099
98% Warenverfügbarkeit. N...
06851-01-32A2X30
06851-01-32A2X30
Stainless steel
L
1/4-20
32
16
22.5
11.0
30
0.0187
Yes
73181520
4059495610306
31.12.2099
98% Warenverfügbarkeit. N...
06851-01-40A3X40
06851-01-40A3X40
Stainless steel
L
5/16-18
40
20
28.0
14.0
40
0.0376
Yes
73181520
4059495610313
31.12.2099
98% Warenverfügbarkeit. N...
06851-01-50A4X20
06851-01-50A4X20
Stainless steel
L
3/8-16
50
25
35.0
17.5
20
0.0633
Yes
73181520
4059495610320
31.12.2099
98% Warenverfügbarkeit. N...
06851-01-50A4X40
06851-01-50A4X40
Stainless steel
L
3/8-16
50
25
35.0
17.5
40
0.0716
Yes
73181520
4059495610337
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성