Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06288 inch - Handwheels disc
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06288_inch.prj},{NB=06288-1160XCR},{GR=4.0},{D1=160.0},{D5=0.0},{D3=33.0},{D4=30.0},{D6=128.0},{D8=43.0},{H=0.0},{H2=8.0},{L1=41.3},{L2=30.1},{L3=57.0},{GEW=0.6876},{EAN=4059495552019},{TYP=2.0},{TYP1=2},{TYP2=1},{D15X=19.050},{XA=63.8},{XB=75.6},{XC=50.0},{XD=52.4},{XE=50.0},{XF=22.0},{XG=65.5},{XH=16.5},{XI=14.0},{XJ=46.0},{XK=12.0},{XL=34.0},{XM=73.7},{XN=5.5},{XO=5.5},{XP=136.7},{XQ=95.1},{XR=115.0},{XS=21.9},{XT=96.0},{XU=170.0},{XV=1.0},{XW=1.0},{XX=0.5},{XZ=1.0},{XA1=0.020},{BEST=06288-1160XCR},{FORM=E},{AUSF=mit Passbohrung},{MATERIAL=Stahl},{D2=.75},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=NORELEM,},{IMPERIAL=INCH},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D1
diameter
[mm]
D2
borehole
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D6
distance
[mm]
D8
diameter
[mm]
H
borehole depth
[mm]
H2
distance
[mm]
L1
Length
[mm]
L2
width
[mm]
L3
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06288-1100XCM
06288-1100XCM
E
reamed hole
Steel
1.0
100.0
.25
22.0
20.0
79.0
29.0
0.0
8.0
29.5
19.0
39.0
0.2065
Yes
39269099
4059495551975
31.12.2099
98% Warenverfügbarkeit. N...
06288-1125XCO
06288-1125XCO
E
reamed hole
Steel
2.0
125.0
.375
26.0
21.0
101.0
34.0
0.0
8.0
34.0
24.0
46.0
0.3527
Yes
39269099
4059495551982
31.12.2099
98% Warenverfügbarkeit. N...
06288-1140XCP
06288-1140XCP
E
reamed hole
Steel
3.0
140.0
.5
30.0
25.0
110.0
39.0
0.0
8.0
38.5
27.0
52.0
0.5409
Yes
39269099
4059495551999
31.12.2099
98% Warenverfügbarkeit. N...
06288-1160XCQ
06288-1160XCQ
E
reamed hole
Steel
4.0
160.0
.625
33.0
30.0
128.0
43.0
0.0
8.0
41.3
30.1
57.0
0.7174
Yes
39269099
4059495552002
31.12.2099
98% Warenverfügbarkeit. N...
06288-1160XCR
06288-1160XCR
E
reamed hole
Steel
4.0
160.0
.75
33.0
30.0
128.0
43.0
0.0
8.0
41.3
30.1
57.0
0.6876
Yes
39269099
4059495552019
31.12.2099
98% Warenverfügbarkeit. N...
06288-3100XCM
06288-3100XCM
E
reamed hole
Stainless steel
1.0
100.0
.25
22.0
20.0
79.0
29.0
0.0
8.0
29.5
19.0
39.0
0.2008
Yes
39269099
4059495552026
31.12.2099
98% Warenverfügbarkeit. N...
06288-3125XCO
06288-3125XCO
E
reamed hole
Stainless steel
2.0
125.0
.375
26.0
21.0
101.0
34.0
0.0
8.0
34.0
24.0
46.0
0.3668
Yes
39269099
4059495552033
31.12.2099
98% Warenverfügbarkeit. N...
06288-3140XCP
06288-3140XCP
E
reamed hole
Stainless steel
3.0
140.0
.5
30.0
25.0
110.0
39.0
0.0
8.0
38.5
27.0
52.0
0.5221
Yes
39269099
4059495552040
31.12.2099
98% Warenverfügbarkeit. N...
06288-3160XCQ
06288-3160XCQ
E
reamed hole
Stainless steel
4.0
160.0
.625
33.0
30.0
128.0
43.0
0.0
8.0
41.3
30.1
57.0
0.7290
Yes
39269099
4059495552057
31.12.2099
98% Warenverfügbarkeit. N...
06288-3160XCR
06288-3160XCR
E
reamed hole
Stainless steel
4.0
160.0
.75
33.0
30.0
128.0
43.0
0.0
8.0
41.3
30.1
57.0
0.7289
Yes
39269099
4059495552064
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성