您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06274 - Handwheels DIN 950, stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06274.prj},{NB=06274-0200X18},{D1=200},{D3=38},{L1=24},{L3=45},{GEW=2.4000},{EAN=4059495433141},{TX=20.80},{TYP3=1},{NDM=10.000},{TYP=1.000},{TYP2=1},{D2X=18.000},{E=80.000},{R7=14.000},{GR3=31.000},{GR2=50.000},{GR1=5.000},{GL3=10.000},{GE=30.000},{GL1=80.000},{GD5=13.000},{GD4=16.000},{GD1=25.000},{R8=0.250},{R6=6.000},{R5=11.000},{R4=22.000},{R3=5.500},{R2=18.000},{R1=9.000},{L2=21.000},{H2=22.000},{H1=26.000},{D5=44.000},{D4=40.000},{C=8.000},{B2=17.000},{B33=6},{B1=25.000},{A=24.000},{D22=18.000},{Z=0},{BEST=06274-0200X18},{MATERIAL=Edelstahl},{AUSF=Nabe ohne Nut},{D2=18},{D7=M 10},{B3=-},{T=-},{SPEICHEN=3},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
D7
thread
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width
ⁿ/ₐ
T
depth
ⁿ/ₐ
SPEICHEN
No.of
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06274-0100X10
06274-0100X10
stainless steel
hub without slot
100
10
26
M 6
17
33
-
-
3
0.4161
Yes
84879000
4059495433097
31.12.2099
98% Warenverfügbarkeit. N...
06274-0125X12
06274-0125X12
stainless steel
hub without slot
125
12
28
M 8
18
36
-
-
3
0.6491
Yes
84879000
4059495433110
31.12.2099
98% Warenverfügbarkeit. N...
06274-0160X16
06274-0160X16
stainless steel
hub without slot
160
16
32
M 10
20
40
-
-
3
1.3000
Yes
84879000
4059495433134
31.12.2099
98% Warenverfügbarkeit. N...
06274-0200X18
06274-0200X18
stainless steel
hub without slot
200
18
38
M 10
24
45
-
-
3
2.4000
Yes
84879000
4059495433141
31.12.2099
98% Warenverfügbarkeit. N...
06274-1100X10
06274-1100X10
stainless steel
hub with slot
100
10
26
M 6
17
33
3
11,4
3
0.4193
Yes
84879000
4059495433158
31.12.2099
98% Warenverfügbarkeit. N...
06274-1125X12
06274-1125X12
stainless steel
hub with slot
125
12
28
M 8
18
36
4
13,8
3
0.6521
Yes
84879000
4059495433165
31.12.2099
98% Warenverfügbarkeit. N...
06274-1160X16
06274-1160X16
stainless steel
hub with slot
160
16
32
M 10
20
40
5
16,3
3
1.0800
Yes
84879000
4059495433189
31.12.2099
98% Warenverfügbarkeit. N...
06274-1200X18
06274-1200X18
stainless steel
hub with slot
200
18
38
M 10
24
45
6
20,8
3
2.4000
Yes
84879000
4059495433103
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表