目錄: Pfeifer
Created: 15.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pfeifer
06 VS Box EASYFILL constructive
Pfeifer
Connecting
Wire rope loop connections
06_VS Box EASYFILL constructive
Powered by
CAD模型選擇
{pfeifer/05_connecting/01_wire_rope_loop_connections/06_vs_box_easyfill_constructive/vs_b_e_asmtab.prj},{NB=VS-B-E-80-325523-end(300)},{TYP=VS-B-E-80},{AV=end},{LODLEVEL=300},{L1=160},{B1=50},{H=20},{L=212},{N=1},{MAT=Stahl verzinkt},{LT=800},{VE=800},{G=0.21},{B2=60},{B0=45},{ASL=21},{INFO=PDF},{INFO1=PDF},{LX=212},{AX=156},{RX=22},{B1X=50},{BK=0.7},{LODDEST=architecture},{PPATH=../parts/06_vs_box_e/vs_b_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Bestell-Nr.
ⁿ/ₐ
FC
Farbclip
ⁿ/ₐ
L1
l
[mm]
B1
[mm]
H
h
[mm]
SL
[mm]
L
[mm]
D
[mm]
N
n
[piece(s)]
MAT
ⁿ/ₐ
LT
Ladungs-träger
[piece(s)]
VE
Verp.-Einheit
[piece(s)]
G
Gewicht ca.
[kg]
VS-B-E-80-325523-end(300)
325523
schwarz
160
50
20
80
212
55
1
Stahl verzinkt
800
800
0.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表