05001057000 - Raw magnet
SToxxparts
05 C-Parts without standard
05001057000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001057000/05001057000.prj},{NB=05001057006},{PREVIEW=05001057000.png},{ARTNR=05001057006},{D1=38 ±0.1},{D2=12},{H=4},{D3=-},{FN=110},{MAT=NdFeB (ND)},{INFO=https://www.stoxxparts.com/meleven/ab.a0.4b.05001057000.pdf},{DEFAULTSORTATTR=22956}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
±0.1
[mm]
H
±0.1
[mm]
D3
+0.5
[mm]
FN
Nominal holding force
[N]
MAT
Material
ⁿ/ₐ
05001057001
05001057001
12 ±0.1
3.5
3
6.6
18
NdFeB (ND)
05001057002
05001057002
15 ±0.1
4.5
3.5
9.3
29
NdFeB (ND)
05001057003
05001057003
18 ±0.1
4.5
4
9.3
41
NdFeB (ND)
05001057004
05001057004
24 ±0.1
5.5
4
11.5
66
NdFeB (ND)
05001057005
05001057005
32 ±0.15
10.5
2
-
42
NdFeB (ND)
05001057006
05001057006
38 ±0.1
12
4
-
110
NdFeB (ND)
05001057007
05001057007
48 ±0.2
15
5
-
165
NdFeB (ND)
05001057008
05001057008
56 ±0.2
15
6
-
230
NdFeB (ND)
05001057009
05001057009
15 ±0.1
8
3.5
6.6
23
SmCo (SC)
05001057010
05001057010
18 ±0.1
8
4
9.3
31
SmCo (SC)
05001057011
05001057011
24 ±0.1
11
4
9.3
51
SmCo (SC)
05001057012
05001057012
32 ±0.15
10
4
11.5
67
SmCo (SC)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表