05001048000 - Holding magnet with internal thread and rubber coating
SToxxparts
05 C-Parts without standard
05001048000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001048000/05001048000.prj},{NB=05001048005},{PREVIEW=05001048000.png},{ARTNR=05001048005},{D1=88},{D2=M6},{H=8.5},{T1=6},{T2=1.8},{FN=550},{FAR=schwarz},{MAT=Stahl verzinkt/NdFeB- Magnet/Gummiummantelung (TPE)},{GEW=186},{INFO=https://www.stoxxparts.com/meleven/96.e2.e6.05001048000.pdf},{DEFAULTSORTATTR=21140}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
T1
[mm]
T2
[mm]
FN
Nominal holding force
[N]
FAR
Farbe
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001048001
05001048001
22
M4
6
4.5
0.8
38
schwarz
Stahl verzinkt/NdFeB- Mag...
12
05001048002
05001048002
31
M5
6
4.5
0.8
89
schwarz
Stahl verzinkt/NdFeB- Mag...
20
05001048003
05001048003
43
M4
6
4
0.8
100
schwarz
Stahl verzinkt/NdFeB- Mag...
32
05001048004
05001048004
66
M6
8.5
6
1.8
250
schwarz
Stahl verzinkt/NdFeB- Mag...
112
05001048005
05001048005
88
M6
8.5
6
1.8
550
schwarz
Stahl verzinkt/NdFeB- Mag...
186
05001048006
05001048006
22
M4
6
4.5
0.8
38
weiß
Stahl verzinkt/NdFeB- Mag...
9
05001048007
05001048007
31
M5
6
4.5
0.8
89
weiß
Stahl verzinkt/NdFeB- Mag...
21
05001048008
05001048008
43
M4
6
4
0.8
100
weiß
Stahl verzinkt/NdFeB- Mag...
29
05001048009
05001048009
66
M6
8.5
6
1.8
250
weiß
Stahl verzinkt/NdFeB- Mag...
100
05001048010
05001048010
88
M6
8.5
6
1.8
550
weiß
Stahl verzinkt/NdFeB- Mag...
186
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN51.4 - Retaining magnets, disc-shaped, with bore, with rubber jacket
Berger Tools
04.04.2023
05000810000 - Holding magnet with internal thread
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表