05001037000 - Latching bolt with screw-on flange
SToxxparts
05 C-Parts without standard
05001037000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001037000/05001037000.prj},{NB=05001037006},{PREVIEW=05001037000.png},{ARTNR=05001037006},{D1=12},{L2=18},{D2=20},{H1=10},{H2=4.5},{K=32},{L1=57},{L3=12},{L4=37},{L5=45},{S=20},{FFA=21},{FFE=58},{MAT=Stahl verzinkt/Polyamid (PA)/Zink- Druckguss},{GEW=135},{INFO=https://www.stoxxparts.com/meleven/ad.86.3c.05001037000.pdf},{DEFAULTSORTATTR=18072}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.05
[mm]
L2
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
K
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
FFA
Spring force beginning
[N]
FFE
Spring force end
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05001037001
05001037001
10
10
16
10
4.5
28
46
10
30
40
16
12
32
Stahl verzinkt/Polyamid (...
70
05001037002
05001037002
10
12
20
10
4.5
32
57
12
37
45
20
21
58
Stahl verzinkt/Polyamid (...
126
05001037003
05001037003
10
16
16
10
4.5
28
46
10
30
40
16
12
32
Stahl verzinkt/Polyamid (...
74
05001037004
05001037004
10
18
20
10
4.5
32
57
12
37
45
20
21
58
Stahl verzinkt/Polyamid (...
130
05001037005
05001037005
12
12
20
10
4.5
32
57
12
37
45
20
21
58
Stahl verzinkt/Polyamid (...
130
05001037006
05001037006
12
18
20
10
4.5
32
57
12
37
45
20
21
58
Stahl verzinkt/Polyamid (...
135
05001037007
05001037007
6
10
16
10
4.5
28
46
10
30
40
16
12
32
Stahl verzinkt/Polyamid (...
53
05001037008
05001037008
6
16
16
10
4.5
28
46
10
30
40
16
12
32
Stahl verzinkt/Polyamid (...
67
05001037009
05001037009
8
10
16
10
4.5
28
46
10
30
40
16
12
32
Stahl verzinkt/Polyamid (...
68
05001037010
05001037010
8
12
20
10
4.5
32
57
12
37
45
20
21
58
Stahl verzinkt/Polyamid (...
20
05001037011
05001037011
8
16
16
10
4.5
28
46
10
30
40
16
12
32
Stahl verzinkt/Polyamid (...
50
05001037012
05001037012
8
18
20
10
4.5
32
57
12
37
45
20
21
58
Stahl verzinkt/Polyamid (...
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表