05000975000 - Stainless steel spring sleeve, hemisphere
SToxxparts
05 C-Parts without standard
05000975000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000975000/05000975000.prj},{NB=05000975001},{PREVIEW=05000975000.png},{ARTNR=05000975001},{D=3.6},{L0=18},{H=9},{L1=15},{L2=11.5},{F1=6.7},{F2=14.5},{MAT=Edelstahl 1.4303/1.4310},{GEW=6},{INFO=https://www.stoxxparts.com/meleven/e2.4a.d9.05000975000.pdf},{DEFAULTSORTATTR=6308}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
±0.05
[mm]
L0
[mm]
H
[mm]
L1
[mm]
L2
[mm]
F1
[N]
F2
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000975001
05000975001
3.6
18
9
15
11.5
6.7
14.5
Edelstahl 1.4303/1.4310
6
05000975002
05000975002
3
16
8
13
10.6
4.8
8.6
Edelstahl 1.4303/1.4310
1
05000975003
05000975003
4
16
7.5
13
11.4
8
12.3
Edelstahl 1.4303/1.4310
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表