05000967000 - Stainless steel leveling element
SToxxparts
05 C-Parts without standard
05000967000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000967000/05000967000.prj},{NB=05000967002},{PREVIEW=05000967000.png},{ARTNR=05000967002},{D1=M18x1},{D2=7},{D3=M6},{D4=17},{D5=12.6},{H1=26.8},{H2=10.1},{H3=14.9},{S=2},{SW=5},{T=3},{F=10},{MAT=Edelstahl 1.4301/1.4305},{GEW=36},{INFO=https://www.stoxxparts.com/meleven/05.1e.38.05000967000.pdf},{DEFAULTSORTATTR=5029}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S
[mm]
SW
[mm]
T
[mm]
F
static load capacity
[kN]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000967001
05000967001
M12x1
4.5
M4
12
9.1
19.1
10.9
9.1
2
3
3
4.4
Edelstahl 1.4301/1.4305
20
05000967002
05000967002
M18x1
7
M6
17
12.6
26.8
10.1
14.9
2
5
3
10
Edelstahl 1.4301/1.4305
36
05000967003
05000967003
M24x1.5
9
M8
24
19.6
31.1
11.3
18.7
4
8
6
27
Edelstahl 1.4301/1.4305
80
05000967004
05000967004
M30x1.5
13
M12
30
25.6
32.6
20.4
19.6
4
10
6
40
Edelstahl 1.4301/1.4305
130
05000967005
05000967005
M36x1.5
18
M16
36
31.6
45.7
15.8
24.2
4
14
6
70
Edelstahl 1.4301/1.4305
228
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表