05000725000 - Lockable, operation with toggle (lock uniform)
SToxxparts
05 C-Parts without standard
05000725000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000725000/05000725000.prj},{NB=05000725011},{ARTNR=05000725011},{A=30},{MAT=Zink-Druckguss/Stahl/Kunststoffknebelgriff PA},{GEW=130},{INFO=https://api.meleven.de/out/SToxxparts/9c.3d.dd.05000725000.pdf},{PREVIEW=05000725000.png},{DEFAULTSORTATTR=25012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Transom spacing
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000725001
05000725001
10
Zink-Druckguss/Stahl/Kuns...
130
05000725002
05000725002
13
Zink-Druckguss/Stahl/Kuns...
128
05000725003
05000725003
14
Zink-Druckguss/Stahl/Kuns...
110
05000725004
05000725004
16
Zink-Druckguss/Stahl/Kuns...
120
05000725005
05000725005
18
Zink-Druckguss/Stahl/Kuns...
130
05000725006
05000725006
20
Zink-Druckguss/Stahl/Kuns...
130
05000725007
05000725007
22
Zink-Druckguss/Stahl/Kuns...
130
05000725008
05000725008
24
Zink-Druckguss/Stahl/Kuns...
130
05000725009
05000725009
26
Zink-Druckguss/Stahl/Kuns...
140
05000725010
05000725010
28
Zink-Druckguss/Stahl/Kuns...
135
05000725011
05000725011
30
Zink-Druckguss/Stahl/Kuns...
130
05000725012
05000725012
32
Zink-Druckguss/Stahl/Kuns...
140
05000725013
05000725013
34
Zink-Druckguss/Stahl/Kuns...
42
05000725014
05000725014
36
Zink-Druckguss/Stahl/Kuns...
120
05000725015
05000725015
38
Zink-Druckguss/Stahl/Kuns...
120
05000725016
05000725016
4
Zink-Druckguss/Stahl/Kuns...
120
05000725017
05000725017
40
Zink-Druckguss/Stahl/Kuns...
135
05000725018
05000725018
42
Zink-Druckguss/Stahl/Kuns...
140
05000725019
05000725019
45
Zink-Druckguss/Stahl/Kuns...
140
05000725020
05000725020
50
Zink-Druckguss/Stahl/Kuns...
140
05000725021
05000725021
6
Zink-Druckguss/Stahl/Kuns...
130
05000725022
05000725022
8
Zink-Druckguss/Stahl/Kuns...
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表