05000717000 - Aluminum latching slide with thread
SToxxparts
05 C-Parts without standard
05000717000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000717000/05000717000.prj},{NB=05000717002},{ARTNR=05000717002},{S=30},{D1=M8},{D2=6.5},{D3=M8},{K=50},{L1=53},{L2=68},{M=30},{T=7},{X1=50},{X2=35},{Y1=75},{Y2=60},{MAT=Aluminium kunststoffbeschichtet},{FAR=schwarz},{GEW=233},{INFO=https://api.meleven.de/out/SToxxparts/7c.c3.30.05000717000.pdf},{PREVIEW=05000717000.png},{DEFAULTSORTATTR=22973}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
S
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
05000717001
05000717001
25
M8
6.5
M8
50
53
68
30
7
50
35
75
60
Aluminium kunststoffbesch...
schwarz
248
05000717002
05000717002
30
M8
6.5
M8
50
53
68
30
7
50
35
75
60
Aluminium kunststoffbesch...
schwarz
233
05000717003
05000717003
40
M10
11
M10
76
81.5
98
46.5
14
76
50
115
90
Aluminium kunststoffbesch...
schwarz
711
05000717004
05000717004
50
M10
11
M10
76
81.5
98
46.5
14
76
50
115
90
Aluminium kunststoffbesch...
schwarz
660
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表