05000689000 - Steel latch bolt with plastic knob
SToxxparts
05 C-Parts without standard
05000689000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000689000/05000689000.prj},{NB=05000689002},{ARTNR=05000689002},{V=mit Kontermutter},{D1=8},{D2=M16x1.5},{D3=31},{E=21.9},{L1=54},{L2=8},{L3=12},{L4=6},{SW=19},{FDA=15},{FDE=29},{AB=500},{MAT=Stahl/Polyamid PA},{GEW=67},{INFO=https://api.meleven.de/out/SToxxparts/bd.2d.a7.05000689000.pdf},{PREVIEW=05000689000.png},{DEFAULTSORTATTR=18278}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
D1
Pin -0.02/-0.06 | Hole H7
[mm]
D2
[mm]
D3
[mm]
E
~
[mm]
L1
[mm]
L2
±0.5
[mm]
L3
-0.15
[mm]
L4
[mm]
SW
[mm]
FDA
Spring pressure (start)
[N]
FDE
Spring pressure (end)
[N]
AB
axial load capacity
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000689001
05000689001
mit Kontermutter
6
M12x1.5
25
19.6
45
6
10
5
17
11
28
400
Stahl/Polyamid PA
42
05000689002
05000689002
mit Kontermutter
8
M16x1.5
31
21.9
54
8
12
6
19
15
29
500
Stahl/Polyamid PA
67
05000689003
05000689003
ohne Kontermutter
6
M12x1.5
25
19.6
45
6
10
5
17
11
28
400
Stahl/Polyamid PA
34
05000689004
05000689004
ohne Kontermutter
8
M16x1.5
31
21.9
54
8
12
6
19
15
29
500
Stahl/Polyamid PA
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05001095000 - Stainless steel latch bolt / plastic knob
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表