05000686000 - Locking device lockable, operation with T-handle (lock different)
SToxxparts
05 C-Parts without standard
05000686000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000686000/05000686000.prj},{NB=05000686011},{ARTNR=05000686011},{A=30},{MAT=Zink-Druckguss/Stahl/Polyamid PA},{GEW=135},{INFO=https://api.meleven.de/out/SToxxparts/d1.1a.7b.05000686000.pdf},{PREVIEW=05000686000.png},{DEFAULTSORTATTR=17807}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Transom spacing
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000686001
05000686001
10
Zink-Druckguss/Stahl/Poly...
133
05000686002
05000686002
13
Zink-Druckguss/Stahl/Poly...
133
05000686003
05000686003
14
Zink-Druckguss/Stahl/Poly...
133
05000686004
05000686004
16
Zink-Druckguss/Stahl/Poly...
126
05000686005
05000686005
18
Zink-Druckguss/Stahl/Poly...
131
05000686006
05000686006
20
Zink-Druckguss/Stahl/Poly...
132
05000686007
05000686007
22
Zink-Druckguss/Stahl/Poly...
132
05000686008
05000686008
24
Zink-Druckguss/Stahl/Poly...
132
05000686009
05000686009
26
Zink-Druckguss/Stahl/Poly...
134
05000686010
05000686010
28
Zink-Druckguss/Stahl/Poly...
134
05000686011
05000686011
30
Zink-Druckguss/Stahl/Poly...
135
05000686012
05000686012
32
Zink-Druckguss/Stahl/Poly...
136
05000686013
05000686013
34
Zink-Druckguss/Stahl/Poly...
138
05000686014
05000686014
36
Zink-Druckguss/Stahl/Poly...
136
05000686015
05000686015
38
Zink-Druckguss/Stahl/Poly...
141
05000686016
05000686016
40
Zink-Druckguss/Stahl/Poly...
144
05000686017
05000686017
42
Zink-Druckguss/Stahl/Poly...
143
05000686018
05000686018
45
Zink-Druckguss/Stahl/Poly...
136
05000686019
05000686019
4
Zink-Druckguss/Stahl/Poly...
136
05000686020
05000686020
50
Zink-Druckguss/Stahl/Poly...
148
05000686021
05000686021
6
Zink-Druckguss/Stahl/Poly...
133
05000686022
05000686022
8
Zink-Druckguss/Stahl/Poly...
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表