05000275000 - Side thrust piece smooth, with sealing and internal thread
SToxxparts
05 C-Parts without standard
05000275000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000275000/05000275000.prj},{NB=05000275004},{ARTNR=05000275004},{D1=10},{D2=M4},{F=40},{D3=6.3},{L1=12},{L2=7.5},{L3=4.5},{L4=1.8},{S=2},{D=10},{T=110},{MAT=Aluminium/Stahlgewinde brüniert/Edelstahlfeder/Dichtung CR},{GEW=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
Spring force max.
[N]
D3
[mm]
L1
-2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
Stroke
[mm]
D
Location hole H8
[mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000275002
05000275002
10
M4
50
6.3
12
2.5
4.5
1.8
1.6
10
110
Aluminium/Stahlgewinde br...
2.2
05000275001
05000275001
10
M4
20
6.3
12
2.5
4.5
1.8
1.6
10
110
Aluminium/Stahlgewinde br...
1.9
05000275003
05000275003
10
M4
100
6.3
12
2.5
4.5
1.8
1.6
10
110
Aluminium/Stahlgewinde br...
2.3
05000275004
05000275004
10
M4
40
6.3
12
7.5
4.5
1.8
2
10
110
Aluminium/Stahlgewinde br...
2
05000275005
05000275005
10
M4
75
6.3
12
7.5
4.5
1.8
2
10
110
Aluminium/Stahlgewinde br...
2.2
05000275006
05000275006
10
M4
100
6.3
12
7.5
4.5
1.8
2
10
110
Aluminium/Stahlgewinde br...
2.5
05000275007
05000275007
16
M6
100
10.2
18.5
11.5
7.5
2
3.2
16
110
Aluminium/Stahlgewinde br...
9.6
05000275008
05000275008
16
M6
150
10.2
18.5
11.5
7.5
2
3.2
16
110
Aluminium/Stahlgewinde br...
9.5
05000275009
05000275009
16
M6
200
10.2
18.5
11.5
7.5
2
3.2
16
110
Aluminium/Stahlgewinde br...
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表