05000274000 - Side thrust piece smooth, without sealing, with internal thread
SToxxparts
05 C-Parts without standard
05000274000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000274000/05000274000.prj},{NB=05000274009},{ARTNR=05000274009},{D1=16},{D2=M6},{F=200},{D3=10.2},{L1=18},{L2=11.5},{L3=7.5},{L4=1.7},{S=3.2},{D=16},{T=250},{MAT=Aluminium/Stahlgewinde brüniert/Edelstahlfeder},{GEW=9.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
Spring force max.
[N]
D3
[mm]
L1
-1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
Stroke
[mm]
D
Location hole H8
[mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000274001
05000274001
10
M4
20
6.3
11
2.5
4.5
1.2
1.6
10
250
Aluminium/Stahlgewinde br...
1.8
05000274003
05000274003
10
M4
100
6.3
11
2.5
4.5
1.2
1.6
10
250
Aluminium/Stahlgewinde br...
2.3
05000274002
05000274002
10
M4
50
6.3
11
2.5
4.5
1.2
1.6
10
250
Aluminium/Stahlgewinde br...
2.1
05000274009
05000274009
16
M6
200
10.2
18
11.5
7.5
1.7
3.2
16
250
Aluminium/Stahlgewinde br...
9.3
05000274004
05000274004
10
M4
40
6.3
11
7.5
4.5
1.2
2
10
250
Aluminium/Stahlgewinde br...
1.9
05000274005
05000274005
10
M4
75
6.3
11
7.5
4.5
1.2
2
10
250
Aluminium/Stahlgewinde br...
2.1
05000274006
05000274006
10
M4
100
6.3
11
7.5
4.5
1.2
2
10
250
Aluminium/Stahlgewinde br...
2.5
05000274007
05000274007
16
M6
100
10.2
18
11.5
7.5
1.7
3.2
16
250
Aluminium/Stahlgewinde br...
9.4
05000274008
05000274008
16
M6
150
10.2
18
11.5
7.5
1.7
3.2
16
250
Aluminium/Stahlgewinde br...
9.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表