05000268000 - Spring loaded side thrust piece on one side, thermoplastic ball
SToxxparts
05 C-Parts without standard
05000268000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000268000/05000268000.prj},{NB=05000268002},{ARTNR=05000268002},{D1=10},{D2=4},{L1=30},{L2=4.2},{L3=7},{B=4},{D=10},{S=1},{F1=4.5},{F2=9},{T=50},{MAT=Automatenstahl brüniert/Kugel POM},{GEW=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
+0.1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D
Location hole H8
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000268001
05000268001
8
3
25
3.6
6
3.2
8
0.8
2.5
6.5
50
Automatenstahl brüniert/K...
9
05000268002
05000268002
10
4
30
4.2
7
4
10
1
4.5
9
50
Automatenstahl brüniert/K...
17
05000268003
05000268003
12
5
35
4.8
9
5
12
1.6
6.5
13
50
Automatenstahl brüniert/K...
28
05000268004
05000268004
14
6.5
40
5.8
10
5.4
14
1.9
8
18
50
Automatenstahl brüniert/K...
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FFE01_11 - Tension spring strut with flat square full tooth profile
Yiheda 3D Electronic Gallery
09.05.2024
SBEB, SBEM - Stopper Blocks with Urethane - Cylinder Type
Misumi
30.06.2021
RAD31_38 - Round Pillar ¡¤ Internal Thread At Both Ends ¡¤ Thread Designat...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表