05000254000 - Retaining piece for locking bolt and locking pin, fixing hole vertical to the locking bolt, steel
SToxxparts
05 C-Parts without standard
05000254000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000254000/05000254000.prj},{NB=05000254001},{ARTNR=05000254001},{D1=M12x1.5},{D2=32},{D3=M5},{D4=4.5},{K=21},{L1=22},{L2=26.5},{L3=9},{S=12},{T=250},{MAT=Stahl, brüniert/Stahlgewindestsift, brüniert mit Messingbolzen},{GEW=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
K
±0.1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000254001
05000254001
M12x1.5
32
M5
4.5
21
22
26.5
9
12
250
Stahl, brüniert/Stahlgewi...
37
05000254002
05000254002
M16x1.5
46
M8
5.5
32
33
38
13
15
250
Stahl, brüniert/Stahlgewi...
106
05000254003
05000254003
M20x1.5
46
M8
5.5
32
33
38
13
15
250
Stahl, brüniert/Stahlgewi...
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表