05000242000 - Index plunger, with pull ring and locking
SToxxparts
05 C-Parts without standard
05000242000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000242000/05000242000.prj},{NB=05000242004},{ARTNR=05000242004},{D1=6},{D2=M12x1.5},{D3=2},{L1=6},{L2=24},{L3=31},{L4=25},{M=22},{S=6},{F1=6},{F2=21},{T=250},{MAT=Stahlhülse, brüniert/Edelstahl},{GEW=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.05/-0.1
[mm]
D2
[mm]
D3
[mm]
L1
min.
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000242001
05000242001
5
M10
1.5
5
22
28
23
18
5
5
15
250
Stahlhülse, brüniert/Edel...
12
05000242002
05000242002
5
M10x1
1.5
5
22
28
23
18
5
5
15
250
Stahlhülse, brüniert/Edel...
13
05000242003
05000242003
6
M12
2
6
24
31
25
22
6
6
21
250
Stahlhülse, brüniert/Edel...
19
05000242004
05000242004
6
M12x1.5
2
6
24
31
25
22
6
6
21
250
Stahlhülse, brüniert/Edel...
20
05000242005
05000242005
8
M16
2
9
34
44
25
22
9
7
27
250
Stahlhülse, brüniert/Edel...
48
05000242006
05000242006
8
M16x1.5
2
9
34
44
25
22
9
7
27
250
Stahlhülse, brüniert/Edel...
51
05000242007
05000242007
10
M16
2
9
34
44
25
22
9
7
27
250
Stahlhülse, brüniert/Edel...
50
05000242008
05000242008
10
M16x1.5
2
9
34
44
25
22
9
7
27
250
Stahlhülse, brüniert/Edel...
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表