05000199000 - Compact Index plunger, with hexagonal collar and T-handle
SToxxparts
05 C-Parts without standard
05000199000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000199000/05000199000.prj},{NB=05000199003},{ARTNR=05000199003},{D1=8},{L2=8},{D2=M16x1.5},{L1=59},{L3=26},{L4=8},{L5=59},{SW=17},{F1=8.5},{F2=26},{T=80},{MAT=Edelstahl/PA6},{GEW=64}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
L2
[mm]
D2
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000199001
05000199001
6
6
M12x1.5
48
22
6
54
14
6.5
19
80
Edelstahl/PA6
31
05000199002
05000199002
6
9
M12x1.5
48
22
6
54
14
6
25
80
Edelstahl/PA6
32
05000199003
05000199003
8
8
M16x1.5
59
26
8
59
17
8.5
26
80
Edelstahl/PA6
64
05000199004
05000199004
8
12
M16x1.5
59
26
8
59
17
8.5
28
80
Edelstahl/PA6
65
05000199005
05000199005
10
12
M16x1.5
59
26
8
59
17
9.5
38
80
Edelstahl/PA6
66
05000199006
05000199006
12
15
M20x1.5
68
33
10
59
22
11.5
40
80
Edelstahl/PA6
121
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05000200000 - Compact Index plunger, with hexagon collar, Index device and ...
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表