05000196000 - Compact Index plunger, with hexagonal collar and locking
SToxxparts
05 C-Parts without standard
05000196000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000196000/05000196000.prj},{NB=05000196002},{ARTNR=05000196002},{D1=4},{L2=6},{D2=M8x1},{D3=16},{L1=35},{L3=16},{L4=5},{SW=10},{F1=4},{F2=12.5},{T=80},{MAT=Stahl/PA6},{GEW=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
L2
min.
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000196001
05000196001
4
4
M8x1
16
35
16
5
10
4.5
12
80
Stahl/PA6
12
05000196004
05000196004
5
8
M10x1
19
40
18
6
12
5
18
80
Stahl/PA6
20
05000196006
05000196006
6
9
M12x1.5
23
48
22
6
14
6
25
80
Stahl/PA6
33
05000196008
05000196008
8
12
M16x1.5
28
58
26
8
17
8.5
28
80
Stahl/PA6
68
05000196002
05000196002
4
6
M8x1
16
35
16
5
10
4
12.5
80
Stahl/PA6
12
05000196005
05000196005
6
6
M12x1.5
23
48
22
6
14
6.5
19
80
Stahl/PA6
31
05000196011
05000196011
16
20
M24x2
33
78.5
38
12
27
13
54
80
Stahl/PA6
220
05000196007
05000196007
8
8
M16x1.5
28
58
26
8
17
8.5
26
80
Stahl/PA6
65
05000196009
05000196009
10
12
M16x1.5
28
58
26
8
17
9.5
38
80
Stahl/PA6
69
05000196003
05000196003
5
5
M10x1
19
40
18
6
12
5
15
80
Stahl/PA6
20
05000196010
05000196010
12
15
M20x1.5
33
67
33
10
22
11.5
40
80
Stahl/PA6
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表