05000183000 - Index plunger mini latch with locking
SToxxparts
05 C-Parts without standard
05000183000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000183000/05000183000.prj},{NB=05000183002},{ARTNR=05000183002},{D1=5},{D2=M8x0.75},{D3=21},{D4=15},{L1=26.5},{L2=5},{L3=5},{L4=3.5},{SW=10},{F1=4.5},{F2=12},{T=80},{MAT=Stahl/PA6},{GEW=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
0/-0.06
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
min.
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000183001
05000183001
4
M8x0.75
21
15
26.5
5
5
3.5
10
4.5
12
80
Stahl/PA6
13
05000183002
05000183002
5
M8x0.75
21
15
26.5
5
5
3.5
10
4.5
12
80
Stahl/PA6
14
05000183003
05000183003
6
M10x1
25
18
34
7
7
4.5
12
5
18
80
Stahl/PA6
24
05000183004
05000183004
7
M10x1
25
18
34
7
7
4.5
12
5
18
80
Stahl/PA6
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05000185000 - Index plunger mini latch with locking
SToxxparts
31.05.2022
05000209000 - Index plunger with hexagonal collar and knob
SToxxparts
31.05.2022
05000215000 - Index plunger with hexagonal collar and locking
SToxxparts
31.05.2022
05000216000 - Index plunger with hexagonal collar and locking
SToxxparts
31.05.2022
05000214000 - Index plunger with hexagonal collar and locking
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表