05000173000 - Spring sleeve, pointed
SToxxparts
05 C-Parts without standard
05000173000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000173000/05000173000.prj},{NB=05000173001},{ARTNR=05000173001},{D1=2.2},{L0=16},{L=10.5},{L3=7.8},{S=1.5},{F1=2.2},{F2=3},{R=0.53},{T=250},{MAT=Stahl},{GEW=0.12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
±0.05
[mm]
L0
[mm]
L
by F2
[mm]
L3
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
R
Spring rate
[N/mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000173001
05000173001
2.2
16
10.5
7.8
1.5
2.2
3
0.53
250
Stahl
0.12
05000173002
05000173002
3
11
6.7
5
2.3
1.6
3.4
0.78
250
Stahl
0.11
05000173003
05000173003
3
16
10.7
8.5
2.3
4.8
8.4
1.6
250
Stahl
0.23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表