05000148000 - Spring plunger with hexagon socket
SToxxparts
05 C-Parts without standard
05000148000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000148000/05000148000.prj},{NB=05000148003},{ARTNR=05000148003},{D1=M6},{D2=2.7},{L=20},{N=1.3},{T=50},{SW=2},{S=2.5},{F1=6},{F2=19},{MAT=Edelstahl/Bolzen POM},{GEW=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
N
[mm]
T
max.
[°C]
SW
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000148001
05000148001
M4
1.5
15
0.6
50
1.3
1.5
4.5
16
Edelstahl/Bolzen POM
0.93
05000148002
05000148002
M5
2.4
18
1.2
50
1.5
2.3
6
19
Edelstahl/Bolzen POM
1.6
05000148003
05000148003
M6
2.7
20
1.3
50
2
2.5
6
19
Edelstahl/Bolzen POM
2.5
05000148004
05000148004
M8
3.5
22
1.5
50
2.5
3
10
39
Edelstahl/Bolzen POM
5.1
05000148005
05000148005
M10
4
22
1.5
50
3
3
10
39
Edelstahl/Bolzen POM
8.5
05000148006
05000148006
M12
6
28
2.7
50
4
4
12
53
Edelstahl/Bolzen POM
14
05000148007
05000148007
M16
7.5
32
3.2
50
5
5
45
100
Edelstahl/Bolzen POM
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spring plunger - Hexagon socket and bolt
SDN Präzisionstechnik
28.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表