Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04373 - Hook clamps with collar
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04373_asmtab.prj},{NB=04373-1206050},{D=32},{H1=10},{H2=29},{H3=11},{H4=12},{H5=30},{B=18},{C=40},{R=60},{SW=36},{ANZM=45},{F=11.7},{GEW=0.5346},{EAN=4059495048086},{D1D=18.000},{D1SW=10.000},{NDM=12},{ST=1.75},{XA=9.40},{HH=50.000},{H6=65},{BEST=04373-12060},{D1=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{PPATH=04373_schb.prj},{EOL=31.12.2099},{H=50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H1
height of hexagon
[mm]
H2
height
[mm]
H3
height of bolt head
[mm]
H4
height
[mm]
H5
height
[mm]
B
width of cone point
[mm]
C
width
[mm]
R
Radius of cone point
[mm]
SW
Width across flats
[mm]
ANZM
tightening torque
[max. Nm]
F
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04373-08020
04373-08020
22
M 8
6
14
2
7
19
10
25
20
22
20
7.9
0.1315
Yes
84662080
4059495048000
31.12.2099
98% Warenverfügbarkeit. N...
04373-08025
04373-08025
22
M 8
6
14
2
7
19
10
25
25
22
20
7.3
0.1361
Yes
84662080
4059495048017
31.12.2099
98% Warenverfügbarkeit. N...
04373-08030
04373-08030
22
M 8
6
14
2
7
19
10
25
30
22
20
6.7
0.1457
Yes
84662080
4059495048024
31.12.2099
98% Warenverfügbarkeit. N...
04373-08120
04373-08120
22
M 8
16
14
2
7
19
10
25
20
22
20
7.9
0.1642
Yes
84662080
4059495048031
31.12.2099
98% Warenverfügbarkeit. N...
04373-08125
04373-08125
22
M 8
16
14
2
7
19
10
25
25
22
20
7.3
0.1688
Yes
84662080
4059495048048
31.12.2099
98% Warenverfügbarkeit. N...
04373-08130
04373-08130
22
M 8
16
14
2
7
19
10
25
30
22
20
6.7
0.1779
Yes
84662080
4059495048055
31.12.2099
98% Warenverfügbarkeit. N...
04373-12040
04373-12040
32
M 12
10
27
11
10
30
18
40
40
36
45
13.5
0.4362
Yes
84662080
4059495048062
31.12.2099
98% Warenverfügbarkeit. N...
04373-12050
04373-12050
32
M 12
10
29
11
12
30
18
40
50
36
45
12.6
0.5032
Yes
84662080
4059495048079
31.12.2099
98% Warenverfügbarkeit. N...
04373-12060
04373-12060
32
M 12
10
29
11
12
30
18
40
60
36
45
11.7
0.5346
Yes
84662080
4059495048086
31.12.2099
98% Warenverfügbarkeit. N...
04373-12140
04373-12140
32
M 12
25
27
11
10
30
18
40
40
36
45
13.5
0.5677
Yes
84662080
4059495048093
31.12.2099
98% Warenverfügbarkeit. N...
04373-12150
04373-12150
32
M 12
25
29
11
12
30
18
40
50
36
45
12.6
0.6349
Yes
84662080
4059495048109
31.12.2099
98% Warenverfügbarkeit. N...
04373-12160
04373-12160
32
M 12
25
29
11
12
30
18
40
60
36
45
11.7
0.6677
Yes
84662080
4059495048116
31.12.2099
98% Warenverfügbarkeit. N...
04373-16040
04373-16040
36
M 16
10
36
15
15
30
22
40
40
36
60
13.4
0.6597
Yes
84662080
4059495048123
31.12.2099
98% Warenverfügbarkeit. N...
04373-16050
04373-16050
36
M 16
10
36
15
16
30
22
40
50
36
60
12.4
0.7004
Yes
84662080
4059495048130
31.12.2099
98% Warenverfügbarkeit. N...
04373-16060
04373-16060
36
M 16
10
36
15
16
30
22
40
60
36
60
12.0
0.7505
Yes
84662080
4059495048147
31.12.2099
98% Warenverfügbarkeit. N...
04373-16140
04373-16140
36
M 16
25
36
15
15
30
22
40
40
36
60
13.4
0.7671
Yes
84662080
4059495048154
31.12.2099
98% Warenverfügbarkeit. N...
04373-16150
04373-16150
36
M 16
25
36
15
16
30
22
40
50
36
60
12.4
0.8714
Yes
84662080
4059495048161
31.12.2099
98% Warenverfügbarkeit. N...
04373-16160
04373-16160
36
M 16
25
36
15
16
30
22
40
60
36
60
12.0
0.8714
Yes
84662080
4059495048178
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성