Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 inch - Indexing plungers with extended indexing pin
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03089_1_inch.prj},{NB=03089-201516A8ENTSPANNT},{D=16},{D2=40},{L=104.0},{L1=32},{L2=18},{L3=28},{H=24},{SW1=27},{F=3.2},{F1=20.0},{F2=60},{GEW=0.2185},{EAN=4059495532011},{TAB=1},{TAB1=2},{TAB2=2},{TAB3=2},{NDM=0},{NDM1=1.0000},{TYP3=2},{XA=30.0},{XB=24.0},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=0.00},{XR=0.0},{XMUTTERH=0.0000},{XT=MIN},{XU=0.0000},{XV=0.000},{ST=0.000},{BEST=03089-201516A8},{MATERIAL=Edelstahl},{OBFLGK= Arretierstift gehärtet},{FORM=A},{AUSF=ohne Rastnut ohne Kontermutter},{GR=5},{D1=1\"-8},{SW2=0},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-21903AJ
03089-21903AJ
Steel
Steel, indexing pin harde...
A
non-lockout type without ...
9
3
1/4-28
14
33.0
12
5
10
5
8
0
0.8
4.5
12
0.0051
Yes
73181900
4059495532356
98% Warenverfügbarkeit. N...
31.12.2099
03089-21004AK
03089-21004AK
Steel
Steel, indexing pin harde...
A
non-lockout type without ...
0
4
5/16-24
18
40.5
15
6
13
6
10
0
1.0
6.0
15
0.0101
Yes
73181900
4059495532110
98% Warenverfügbarkeit. N...
31.12.2099
03089-21105AL
03089-21105AL
Steel
Steel, indexing pin harde...
A
non-lockout type without ...
1
5
3/8-24
21
46.5
17
7
15
8
13
0
1.3
5.0
16
0.0186
Yes
73181900
4059495532141
98% Warenverfügbarkeit. N...
31.12.2099
03089-21206A5
03089-21206A5
Steel
Indexing pin hardened
A
non-lockout type without ...
2
6
1/2-13
25
54.7
20
8
17
9
14
0
1.8
6.0
18
0.0306
Yes
73181900
4059495532233
98% Warenverfügbarkeit. N...
31.12.2099
03089-21308A6
03089-21308A6
Steel
Indexing pin hardened
A
non-lockout type without ...
3
8
5/8-11
33
72.0
26
10
23
12
19
0
2.3
15.0
45
0.0679
Yes
73181900
4059495532318
98% Warenverfügbarkeit. N...
31.12.2099
03089-21410A7
03089-21410A7
Steel
Indexing pin hardened
A
non-lockout type without ...
4
10
3/4-10
33
79.0
28
12
25
15
22
0
2.8
15.0
43
0.1075
Yes
73181900
4059495532325
98% Warenverfügbarkeit. N...
31.12.2099
03089-21412AO
03089-21412AO
Steel
Indexing pin hardened
A
non-lockout type without ...
4
12
3/4-16
33
84.0
28
14
25
18
22
0
2.8
15.0
51
0.1148
Yes
73181900
4059495532332
98% Warenverfügbarkeit. N...
31.12.2099
03089-21516A8
03089-21516A8
Steel
Indexing pin hardened
A
non-lockout type without ...
5
16
1"-8
40
104.0
32
18
28
24
27
0
3.2
20.0
60
0.2218
Yes
73181900
4059495532349
98% Warenverfügbarkeit. N...
31.12.2099
03089-22903AJ
03089-22903AJ
Steel
Indexing pin hardened
B
non-lockout type with loc...
9
3
1/4-28
14
33.0
12
5
10
5
8
7/16
0.8
4.5
12
0.0060
Yes
73181900
4059495532448
98% Warenverfügbarkeit. N...
31.12.2099
03089-22004AK
03089-22004AK
Steel
Indexing pin hardened
B
non-lockout type with loc...
0
4
5/16-24
18
40.5
15
6
13
6
10
1/2
1.0
6.0
15
0.0133
Yes
73181900
4059495532363
98% Warenverfügbarkeit. N...
31.12.2099
03089-22105AL
03089-22105AL
Steel
Indexing pin hardened
B
non-lockout type with loc...
1
5
3/8-24
21
46.5
17
7
15
8
13
9/16
1.3
5.0
16
0.0230
Yes
73181900
4059495532387
98% Warenverfügbarkeit. N...
31.12.2099
03089-22206A5
03089-22206A5
Steel
Indexing pin hardened
B
non-lockout type with loc...
2
6
1/2-13
25
54.7
20
8
17
9
14
3/4
1.8
6.0
18
0.0380
Yes
73181900
4059495532394
98% Warenverfügbarkeit. N...
31.12.2099
03089-22308A6
03089-22308A6
Steel
Indexing pin hardened
B
non-lockout type with loc...
3
8
5/8-11
33
72.0
26
10
23
12
19
15/16
2.3
15.0
45
0.0900
Yes
73181900
4059495532400
98% Warenverfügbarkeit. N...
31.12.2099
03089-22410A7
03089-22410A7
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
10
3/4-10
33
79.0
28
12
25
15
22
1-1/8
2.8
15.0
43
0.1407
Yes
73181900
4059495532417
98% Warenverfügbarkeit. N...
31.12.2099
03089-22412AO
03089-22412AO
Steel
Indexing pin hardened
B
non-lockout type with loc...
4
12
3/4-16
33
84.0
28
14
25
18
22
1-1/8
2.8
15.0
51
0.1463
Yes
73181900
4059495532424
98% Warenverfügbarkeit. N...
31.12.2099
03089-22516A8
03089-22516A8
Steel
Indexing pin hardened
B
non-lockout type with loc...
5
16
1"-8
40
104.0
32
18
28
24
27
1-1/2
3.2
20.0
60
0.2977
Yes
73181900
4059495532431
98% Warenverfügbarkeit. N...
31.12.2099
03089-201903AJ
03089-201903AJ
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
9
3
1/4-28
14
33.0
12
5
10
5
8
0
0.8
4.5
12
0.0052
Yes
73181900
4059495532028
98% Warenverfügbarkeit. N...
31.12.2099
03089-201004AK
03089-201004AK
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
0
4
5/16-24
18
40.5
15
6
13
6
10
0
1.0
6.0
15
0.0101
Yes
73181900
4059495531953
98% Warenverfügbarkeit. N...
31.12.2099
03089-201105AL
03089-201105AL
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
1
5
3/8-24
21
46.5
17
7
15
8
13
0
1.3
5.0
16
0.0187
Yes
73181900
4059495531960
98% Warenverfügbarkeit. N...
31.12.2099
03089-201206A5
03089-201206A5
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
2
6
1/2-13
25
54.7
20
8
17
9
14
0
1.8
6.0
18
0.0291
Yes
73181900
4059495531977
98% Warenverfügbarkeit. N...
31.12.2099
03089-201308A6
03089-201308A6
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
3
8
5/8-11
33
72.0
26
10
23
12
19
0
2.3
15.0
45
0.0683
Yes
73181900
4059495531984
98% Warenverfügbarkeit. N...
31.12.2099
03089-201410A7
03089-201410A7
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
4
10
3/4-10
33
79.0
28
12
25
15
22
0
2.8
15.0
43
0.1074
Yes
73181900
4059495531991
98% Warenverfügbarkeit. N...
31.12.2099
03089-201412AO
03089-201412AO
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
4
12
3/4-16
33
84.0
28
14
25
18
22
0
2.8
15.0
51
0.1143
Yes
73181900
4059495532004
98% Warenverfügbarkeit. N...
31.12.2099
03089-201516A8
03089-201516A8
Stainless steel
Indexing pin hardened
A
non-lockout type without ...
5
16
1"-8
40
104.0
32
18
28
24
27
0
3.2
20.0
60
0.2185
Yes
73181900
4059495532011
98% Warenverfügbarkeit. N...
31.12.2099
03089-202903AJ
03089-202903AJ
Stainless steel
Indexing pin hardened
B
non-lockout type with loc...
9
3
1/4-28
14
33.0
12
5
10
5
8
7/16
0.8
4.5
12
0.0060
Yes
73181900
4059495532103
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성