您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
018 F - Rack quality 8 straight toothing + holes drawn steel, teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 8
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita8/q8_forata_rz.prj},{NB=CRAT 018 040 100 F},{CODICE=018 040 100 F},{MAT=C45 + Induction Hardening },{MODULO=4.0},{L1=1005.31},{Z=80},{B=40},{H=40},{HO=36.0},{S=3},{A=62.83},{INF=125.66},{FC=10},{HF=12},{D2=10},{D3=15},{T=9},{A1=37.50},{IS=930.30},{D1=7.70},{PE=0.060},{W=11.35},{L=1000},{TXT=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 018 020 050 F
018 020 050 F
C45 + Induction Hardening
2.0
502.65
80
20
20
18.0
2
62.83
125.66
6
8
7
11
7
31.30
440.10
5.70
0.060
1.45
CRAT 018 020 100 F
018 020 100 F
C45 + Induction Hardening
2.0
1005.31
160
20
20
18.0
2
62.83
125.66
10
8
7
11
7
31.30
942.70
5.70
0.060
2.85
CRAT 018 020 200 F
018 020 200 F
C45 + Induction Hardening
2.0
2010.62
320
20
20
18.0
2
62.83
125.66
18
8
7
11
7
31.30
1948.00
5.70
0.078
5.70
CRAT 018 025 050 F
018 025 050 F
C45 + Induction Hardening
2.5
502.65
64
25
25
22.5
2
62.83
125.66
5
8
7
11
7
31.30
427.70
5.70
0.060
2.25
CRAT 018 025 100 F
018 025 100 F
C45 + Induction Hardening
2.5
1005.31
128
25
25
22.5
2
62.83
125.66
10
8
7
11
7
31.30
930.30
5.70
0.060
4.45
CRAT 018 025 200 F
018 025 200 F
C45 + Induction Hardening
2.5
2010.62
256
25
25
22.5
2
62.83
125.66
18
8
7
11
7
31.30
1935.60
5.70
0.078
8.85
CRAT 018 030 050 F
018 030 050 F
C45 + Induction Hardening
3.0
508.94
54
30
30
27.0
2
63.62
127.23
6
9
10
15
9
34.40
440.10
7.70
0.060
3.20
CRAT 018 030 100 F
018 030 100 F
C45 + Induction Hardening
3.0
1017.88
108
30
30
27.0
2
63.62
127.23
10
9
10
15
9
34.40
949.10
7.70
0.060
6.40
CRAT 018 030 200 F
018 030 200 F
C45 + Induction Hardening
3.0
2035.75
216
30
30
27.0
2
63.62
127.23
18
9
10
15
9
34.40
1967.00
7.70
0.078
12.75
CRAT 018 040 050 F
018 040 050 F
C45 + Induction Hardening
4.0
502.65
40
40
40
36.0
3
62.83
125.66
6
12
10
15
9
37.50
427.70
7.70
0.060
5.70
CRAT 018 040 100 F
018 040 100 F
C45 + Induction Hardening
4.0
1005.31
80
40
40
36.0
3
62.83
125.66
10
12
10
15
9
37.50
930.30
7.70
0.060
11.35
CRAT 018 040 200 F
018 040 200 F
C45 + Induction Hardening
4.0
2010.62
160
40
40
36.0
3
62.83
125.66
18
12
10
15
9
37.50
1935.60
7.70
0.078
22.65
CRAT 018 050 050 F
018 050 050 F
C45 + Induction Hardening
5.0
502.65
32
50
50
45.0
3
62.83
125.66
6
12
14
20
13
30.20
442.30
11.70
0.060
8.85
CRAT 018 050 100 F
018 050 100 F
C45 + Induction Hardening
5.0
1005.31
64
50
50
45.0
3
62.83
125.66
10
12
14
20
13
30.20
945.00
11.70
0.060
17.70
CRAT 018 050 200 F
018 050 200 F
C45 + Induction Hardening
5.0
2010.62
128
50
50
45.0
3
62.83
125.66
18
12
14
20
13
30.20
1950.30
11.70
0.078
35.35
CRAT 018 060 050 F
018 060 050 F
C45 + Induction Hardening
6.0
508.94
27
60
60
54.0
3
63.62
127.23
5
16
18
26
17
31.40
446.10
15.70
0.060
12.75
CRAT 018 060 100 F
018 060 100 F
C45 + Induction Hardening
6.0
1017.88
54
60
60
54.0
3
63.62
127.23
10
16
18
26
17
31.40
955.00
15.70
0.060
25.45
CRAT 018 060 200 F
018 060 200 F
C45 + Induction Hardening
6.0
2035.75
108
60
60
54.0
3
63.62
127.23
18
16
18
26
17
31.40
1972.95
15.70
0.078
50.90
CRAT 018 080 100 F
018 080 100 F
C45 + Induction Hardening
8.0
1005.31
40
80
80
72.0
3
62.83
125.66
10
25
22
33
21
26.60
952.11
19.70
0.060
45.25
CRAT 018 080 200 F
018 080 200 F
C45 + Induction Hardening
8.0
2010.62
80
80
80
72.0
3
62.83
125.66
18
25
22
33
21
26.60
1957.42
19.70
0.078
90.45
CRAT 018 100 100 F
018 100 100 F
C45 + Induction Hardening
10.0
1005.31
32
100
100
90.0
3
62.83
125.66
10
32
33
48
32
125.66
753.99
19.70
0.060
70.65
CRAT 018 100 200 F
018 100 200 F
C45 + Induction Hardening
10.0
2010.62
64
100
100
90.0
3
62.83
125.66
18
32
33
48
32
125.66
1759.30
19.70
0.078
141.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
009 - Racks quality 9 straight toothing
Zanatta Romeo Officine meccaniche
29.04.2021
Racks with Bolt Holes (SRFD, SRFK)
KHK KOHARA GEAR
12.04.2024
R - Racks
HepcoMotion
08.11.2023
010 - Rack quality 10 straight teeth with induction hardening
Zanatta Romeo Officine meccaniche
29.04.2021
106 F - Rack quality 6 helical toothing drilled, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
29.04.2021
Straight and Helical Racks - Square Flat
Zanatta Romeo Officine meccaniche
06.08.2021
22401 - Spur gears steel, module 5 toothing hardened, straight teeth, engag...
norelem
30.04.2024
CRA_CRC_F - Standard(Side mount hole only)
Kamo Seiko
07.07.2023
Racks module 4
Haberkorn
21.02.2022
Cylindrical gears module 4 - Cylindrical gears
BEA Ingranaggi
06.07.2020
MAE-ZST-M1-M3-BR-POM-WS - Gear Racks Made from POM, White, Module 1 to 3, W...
MÄDLER
10.04.2024
22400 - Spur gears in steel, module 3 toothing milled, straight teeth, enga...
norelem
30.04.2024
22420 - Gear racks in steel toothing milled, straight teeth, engagement ang...
norelem
30.04.2024
Racks module 2 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表