01000309000 - Positioning bushing with collar and conical bore
SToxxparts
01 Standard parts according to DIN
01000309000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000309000/01000309000.prj},{NB=01000309001},{ARTNR=01000309001},{D1=10},{D2=15},{D3=19},{D=20.6},{L=12},{MAT=Stahl gehärtet (HRC 62 ±2)},{GEW=12.3},{INFO=https://api.meleven.de/out/SToxxparts/e0.41.c9.010003090009.pdf},{PREVIEW=01000309000.png},{DEFAULTSORTATTR=1064941}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
n6
[mm]
D3
[mm]
D
Sink diameter
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000309001
01000309001
10
15
19
20.6
12
Stahl gehärtet (HRC 62 ±2...
12.3
01000309002
01000309002
6
10
12.5
13.5
8
Stahl gehärtet (HRC 62 ±2...
3.9
01000309003
01000309003
8
12
15
16
10
Stahl gehärtet (HRC 62 ±2...
6.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表