01000199000 - Snap lock with spring
SToxxparts
01 Standard parts according to DIN
01000199000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000199000/01000199000.prj},{NB=01000199001},{PREVIEW=01000199000.png},{ARTNR=01000199001},{C=45},{B1=8},{D1=4},{D2=5},{H1=9.5},{H2=5.5},{H3=8},{H4=4},{L2=15},{L3=10},{L4=2},{L5=9},{L6=11},{L7=30},{M1=2.5},{T=1.5},{L0=17.8},{R=3},{MAT=Vergütungsstahl},{GEW=15},{INFO=https://api.meleven.de/out/SToxxparts/3c.a2.a7.010001990009.pdf},{DEFAULTSORTATTR=5064}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
C
[mm]
B1
-0.2
[mm]
D1
E9
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L2
±0,1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
M1
[mm]
T
[mm]
L0
[mm]
R
Spring rate
[N/mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000199001
01000199001
45
8
4
5
9.5
5.5
8
4
15
10
2
9
11
30
2.5
1.5
17.8
3
Vergütungsstahl
15
01000199002
01000199002
60
10
5
6.3
12
7
10
5
20
14
3
11
15
40
3
3
21.2
4
Vergütungsstahl
32
01000199003
01000199003
80
14
6
8
15
9
14
7
30
22
5
14
23
60
5
5
25.1
4.8
Vergütungsstahl
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表