您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
005079 - RS-K REFABO Drilling screw, Ø 5.5 mm
REISSER
Roof & facade
Drilling screws
Steel drilling screws
RS-K-
RS-K-5,5
Powered by
CAD模型選擇
{reisser/roof202620facade/drilling20screws/steel20drilling20screws/rs-k-/rs-k-52c5/005079.prj},{NB=005079S121-0550256-1},{ARTNR=005079S121-0550256-1},{D=5,5},{L=25},{MAT=Steel},{DRTYP=AF},{DRSIZE=8},{HEAD=Hexagon head with pressed-on washer},{DRILLCAP=1.0 - 5.25},{AREASTEEL=1 - 14},{ROP=Open website},{LINKTOOPEN=https://portal.reisser-screws.com/---item-REISSER_EN_005079S121-0550256-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DRTYP
Drive type
ⁿ/ₐ
DRSIZE
Drive size
ⁿ/ₐ
HEAD
Head shape
ⁿ/ₐ
DRILLCAP
Drill capacity
[mm]
AREASTEEL
Clamping area on steel
[mm]
005079S121-0550256-1
005079S121-0550256-1
5,5
25
Steel
AF
8
Hexagon head with pressed...
1.0 - 5.25
1 - 14
005079S121-0550252-1
005079S121-0550252-1
5,5
25
Steel
AF
8
Hexagon head with pressed...
1.0 - 5.25
1 - 14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
005212 - RP-7K-P REFABO Plus Sandwich Sandwich drilling screw, Ø 5.5 mm, Se...
REISSER
22.06.2023
Model 62441 - Hexagon head with flange self drilling screw - DIN 7504 K - A...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 65 - Hex head screws fully threaded, with metric fine thread (DIN 961; I...
Bossard Catalog
31.10.2023
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 3326 - Hex head thread forming screws ~type D, metric thread, with flang...
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表