目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.4kW VX-BFS
FUJI HENSOKUKI
For food machinery
Parallel axis (VX series)
VX-BFS, Flange mount type, with Brake
Powered by
CAD模型選擇
{fuji_hensokuki/for_food_machinery/parallel_axis_vx_series/vf_bf_flange_type_with_b/0_4kw_vf_bf_asmtab.prj},{NB=VX04-025BFS1-SS},{VER2=BF},{MO=0.4},{NOX=04},{RR=1/25},{RRX=025},{USE=S1},{PTB=S},{POTB=S},{V=},{S=VX},{OSD=24},{DS=ND-0405023D},{C=ND-0403022D},{M=0.4 kWB},{VERROTBOX=180},{PPATH=../../parts/vx_series_ffm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VX04-003BFS1-SS
0.4
1/3
VX04-003BFS1-SS
VX04-005BFS1-SS
0.4
1/5
VX04-005BFS1-SS
VX04-010BFS1-SS
0.4
1/10
VX04-010BFS1-SS
VX04-015BFS1-SS
0.4
1/15
VX04-015BFS1-SS
VX04-020BFS1-SS
0.4
1/20
VX04-020BFS1-SS
VX04-025BFS1-SS
0.4
1/25
VX04-025BFS1-SS
VX04-030BFS1-SS
0.4
1/30
VX04-030BFS1-SS
VX04-040BFS1-SS
0.4
1/40
VX04-040BFS1-SS
VX04-045BFS1-SS
0.4
1/45
VX04-045BFS1-SS
VX04-050BFS1-SS
0.4
1/50
VX04-050BFS1-SS
VX04-060BFS1-SS
0.4
1/60
VX04-060BFS1-SS
VX04-080BFS1-SS
0.4
1/80
VX04-080BFS1-SS
VX04-100BFS1-SS
0.4
1/100
VX04-100BFS1-SS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表