lietuvių
Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
锥型衬套的三链轮DRT
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
三链轮
Powered by
CAD模型選擇
MAE-DKR-DRT-06B-3-C45 - 用于锥型衬套的三链轮DRT,ISO 06 B-3,间距3/8 x 7/32"
05.08.2024
MAE-DKR-DRT-08B-3-C45 - 用于锥型衬套的三链轮DRT,ISO 08 B-3,间距1/2 x 5/16"
05.08.2024
MAE-DKR-DRT-10B-3-C45 - 用于锥型衬套的三链轮DRT,ISO 10 B-3,间距5/8 x 3/8"
05.08.2024
MAE-DKR-DRT-12B-3 - 用于锥型衬套的三链轮DRT,ISO 12 B-3,间距3/4 x 7/16"
05.08.2024
MAE-DKR-DRT-16B-3 - 用于锥形衬套的三链轮DRT,ISO 16 B-3,间距1"x 17.02 mm
05.08.2024
MAE-DKR-DRT-20B-3 - 用于锥型衬套的三链轮DRT,ISO 20 B-3,间距1 1/4 x 3/4"
05.08.2024
MAE-DKR-DRT-24B-3 - 用于锥形衬套的三链轮DRT,ISO 24 B-3,间距1 1/2 x 1"
05.08.2024
MAE-TL-SPB-1008-5050 - 锥形夹持轴套1008至5050
26.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.