目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
气路板(用于阀体上带螺纹接口的阀) - 规格 10.5
Camozzi
閥門和電磁閥。
电磁阀和气控阀
E系列电磁阀和气控阀 (板式联接)
E系列电磁阀和气控阀用单阀座和气路板
Powered by
CAD模型選擇
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_ed_elettrovalvole_serie_e_su_base/sottobasi_e_convogliatori_per_serie_e/convogliatori_per_valvole_su_base_passo_10_5_16_19.prj},{NB=E521-1002(2)},{PA=10.5},{A=15.0},{B=10.5},{C=13.4},{D=16.5},{E=22.0},{F=22.0},{G=22.5},{H=4.2},{I=10.5},{L=5},{M=47.3},{M1=68.3},{N=18.6},{O=7.5},{P=31.0},{R=22.6},{S=23},{T=8.5},{U=19.0},{V=20.0},{Z=27.0},{ZX=23.000},{ZX1=0.000},{G1NDM=9.728},{G1KDM=8.566},{G2NDM=5.000},{G2KDM=4.134},{G3NDM=5.000},{G3KDM=4.134},{AX=9.250},{TX=8.000},{BX=10.800},{CX=12.750},{DX=12.000},{EX=15.000},{FX=14.640},{GX=14.040},{HX=15.350},{IX=14.040},{JX=19.200},{KX=12.750},{R1X=7.500},{P1X=11.500},{K1X=10.500},{R2X=4.000},{P2X=15.500},{K2X=1.000},{R3X=4.100},{R4X=3.600},{R5X=2.100},{R6X=2.700},{R7X=2.500},{R6Y=2.700},{R7Y=2.500},{P3X=0.000},{R8X=1.100},{R9X=0.000},{R10X=1.600},{R10XK=1.221},{NR=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
型
ⁿ/ₐ
PA
规格
ⁿ/ₐ
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
M1
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
heavy
[mm]
T
[mm]
U
[mm]
V
[mm]
Z
[mm]
ZX1
[mm]
L1
[mm]
L2
[mm]
AX1
[mm]
BX1
[mm]
E521-1002
E521-1002
10.5
G1/8
M5
M5
15.0
10.5
13.4
16.5
22.0
22.0
22.5
4.2
10.5
5
47.3
68.3
18.6
7.5
31.0
22.6
23
8.5
19.0
20.0
27.0
0.000
40.5
30.5
0.000
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表