您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
支托臂系统 CP 120
Rittal
机柜系统
支托臂立式系统
Powered by
CAD模型選擇
Tilting adaptor 10° for support arm connection Ø 130 mm - Support arm syste...
20.07.2021
Tilting adaptor 10° for support arm connection ▭ 120 x 65 mm - Support arm ...
20.07.2021
Tilting adaptor +/–45° for command panels with support arm connection Ø 130...
20.07.2021
Adaptor from support arm connection Ø 130 mm to ▭ 120 x 65 mm - Support arm...
20.07.2021
Adaptor from support arm connection Ø 180 mm to Ø 130 mm - Support arm syst...
20.07.2021
Connection plates with reinforcement plate - Support arm system CP 120
02.02.2023
Attachment CP 120/60 for support arm connection - Support arm system CP 120
20.07.2021
Attachment CP 60/40 for support arm connection Ø 130 mm - Support arm syste...
20.07.2021
Attachment CP 60/40 for support arm connection ▭ 120 x 65 mm - Support arm ...
20.07.2021
Coupling CP 120/60 for support arm connection - Support arm system CP 120
20.07.2021
Angle coupling 90° CP 120 for support arm connection - Support arm system C...
20.07.2021
Angle piece 90°, CP 120 - Support arm system CP 120
20.07.2021
Adaptor - for support arm system CP 120 to 60
20.07.2021
Support section CP 120/60, solid - Support arm system CP 120
20.07.2021
Support section CP 60/40/120 - Support arm system CP 60
20.07.2021
Support section CP 120/60, open - Support arm system CP 120
20.07.2021
Intermediate hinge CP 120 - Support arm system CP 120
20.07.2021
Top-mounted joint CP 120, vertical outlet - Support arm system CP 120
20.07.2021
Top-mounted joint CP 120, horizontal outlet - Support arm system CP 120
20.07.2021
Wall-mounted hinge CP 120, vertical outlet - Support arm system CP 120
20.07.2021
Wall-mounted hinge CP 120, horizontal outlet - Support arm system CP 120
20.07.2021
Wall/base mounting bracket CP 120, small - Support arm system CP 120
20.07.2021
Wall/base mounting bracket CP 120, large - Support arm system CP 120
20.07.2021
Mounting components - for support arm systems CP 120/180
20.07.2021
Adaptor - for Siemens Pro-Panel
20.07.2021
Connection console VESA 75/100 - Support arm system CP 40/60/120
20.07.2021
Support arm, height adjustable - for support arm system CP 120
20.07.2021
Support section, height-adjustable - for support arm system CP 120
02.11.2021
Adaptor CP 120 to support arm - height-adjustable
20.07.2021
Adaptor - for support arm system CP 180 to 120
20.07.2021
Intermediate hinge CP 120, without height offset - Support arm system CP 12...
20.07.2021
Wall-mounted hinge CP 120, Horizontal outlet, without height offset - Suppo...
20.07.2021
Clamping elements - Support arm system CP 60/120
20.07.2021
Adaptor - for support arm system CP 60 to CP 40
20.07.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...