单肘节接头(T型接头) - 端部托架
TAIYO
液压缸
Position Detecting Hydraulic Cylinder
Linear Pulse Encoder Method
35P-3系列
附件
Powered by
CAD模型選擇
{taiyo/hydraulic_cylinder/position_detecting_hydraulic_cylinder/linear_pulse_encoder/35p_3_series/accessory/rod_eye_t_end.prj},{NB=RTA-18-H50 },{IDNR=},{CB=50},{CNSORDERNO=RTA-18-H},{A=37},{CA=64},{CC=18},{CD=14},{CF=28},{D=30},{ER=R14},{EW=20},{J=-},{KK=M18x1.5},{RA=78},{CD1=14.000},{CF1=28.000},{D1=30.000},{ER1=14.000},{KKD=18.000},{AN=16.700},{P=1.500},{J1=0.00},{HE=16.000},{DI=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CB
缸径
[mm]
CNSORDERNO
订购编码
ⁿ/ₐ
A
[mm]
CA
[mm]
CC
[mm]
CD
ⁿ/ₐ
CF
ⁿ/ₐ
D
[mm]
ER
ⁿ/ₐ
EW
[mm]
J
[mm]
KK
ⁿ/ₐ
RA
[mm]
RTA-12-1-H
32
RTA-12-1-H
25
55
20
12
24
24
R12
16
-
M12x1.25
67
RTA-12-H
40
RTA-12-H
25
60
20
14
24
24
R12
20
-
M12x1.25
72
RTA-18-H
50
RTA-18-H
37
64
18
14
28
30
R14
20
-
M18x1.5
78
RTA-18-H
63
RTA-18-H
37
64
18
14
28
30
R14
20
-
M18x1.5
78
RTA-24-H
80
RTA-24-H
49
100
30
20
38
41
R19
32
-
M24x2
119
RTA-30-H
100
RTA-30-H
61
110
37
25
48
50
R24
40
-
M30x2
134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表