품질보증 정보
카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Elbow male couplings, L-series, DIN 2353 Form G - Thread: Whitworth tube thread, conical
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Male stud couplings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/2_einschr_verschr/winkel_einschr_rk_l.prj},{NB=0715002000},{BZ=0715002000},{VK=24-SDE-LL4-R1/8T},{REIHE1=LL 4},{PN=PN 100},{GEWD2=R 1/8},{BOHRD=4.0},{KBOHRUNG=3.0},{LG=17},{LG2=15.0},{L2=11.0},{SW2=9},{I=6.2},{INFO=Katalog},{INFOPATH=winkel_einschr_rk_l},{KONUSD=4.000},{KONUST=4.000},{KONUSAD=5.000},{KGEW=M8x1},{I1=6.500},{F1=2.000},{GEWAUS=8.000},{GEWABD=10.000},{H=0.000},{L3=12.0},{L1=21.0},{SW3=10},{ROHRAD=4.0},{KDM=8.566},{D2=9.7280},{NDMKONUS=8.000},{PKONUS=1.000},{CTRL=1},{R=3.0},{X=5.0},{Y=7.8},{DT=2},{LL=2},{V=2},{V2=1.0},{V3=0},{VV=0},{VX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
BOHRD
dx
[mm]
KBOHRUNG
dy
[mm]
LG
Total length LG
[mm]
LG2
Total length LG2
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
I
Nutzbare Gewindelänge i
[mm]
0715002000
0715002000
24-SDE-LL4-R1/8T
LL 4
PN 100
R 1/8
4.0
3.0
17
15.0
11.0
9
6.2
0715052000
0715052000
24-SDE-LL5-R1/8T-P
LL 5
PN 100
R 1/8
4.0
3.5
17
15.0
9.5
11
6.2
0715102000
0715102000
24-SDE-LL6-R1/8T-P
LL 6
PN 100
R 1/8
4.5
4.5
17
15.0
9.5
11
6.2
0715152000
0715152000
24-SDE-LL8-R1/8T-P
LL 8
PN 100
R 1/8
6.0
6.0
20
17.0
11.5
12
6.2
0716002000
0716002000
24-SDE-L6-R1/8T-P
L 6
PN 315
R 1/8
4.0
4.0
20
19.0
12.0
12
6.2
0716022000
0716022000
24-SDE-L6-R1/4T-P
L 6
PN 315
R 1/4
7.0
4.0
26
21.0
14.0
14
9.3
0716032000
0716032000
24-SDE-L6-R3/8T-P
L 6
PN 315
R 3/8
9.0
4.0
27
24.0
17.0
17
9.3
0716062000
0716062000
24-SDE-L8-R1/8T-P
L 8
PN 315
R 1/8
4.0
6.0
26
21.0
14.0
14
6.2
0716052000
0716052000
24-SDE-L8-R1/4T-P
L 8
PN 315
R 1/4
6.0
6.0
26
21.0
14.0
14
9.3
0716072000
0716072000
24-SDE-L8-R3/8T-P
L 8
PN 315
R 3/8
8.0
6.0
28
22.0
15.0
19
9.3
0716112000
0716112000
24-SDE-L10-R1/8T-P
L 10
PN 315
R 1/8
4.0
7.0
25
22.0
15.0
17
6.2
0716102000
0716102000
24-SDE-L10-R1/4T-P
L 10
PN 315
R 1/4
7.0
8.0
27
22.0
15.0
17
9.3
0716122000
0716122000
24-SDE-L10-R3/8T-P
L 10
PN 315
R 3/8
7.0
7.0
28
24.0
17.0
19
9.3
0716132000
0716132000
24-SDE-L10-R1/2T
L 10
PN 315
R 1/2
11.0
7.0
34
27.0
20.0
19
10.4
0716162000
0716162000
24-SDE-L12-R1/4T-P
L 12
PN 315
R 1/4
7.0
9.0
28
24.0
17.0
19
9.3
0716152000
0716152000
24-SDE-L12-R3/8T-P
L 12
PN 315
R 3/8
9.0
10.0
28
24.0
17.0
19
9.3
0716172000
0716172000
24-SDE-L12-R1/2T
L 12
PN 315
R 1/2
11.0
9.0
34
27.0
20.0
19
10.4
0716212000
0716212000
24-SDE-L15-R3/8T
L 15
PN 315
R 3/8
9.0
11.0
32
28.0
21.0
19
9.3
0716202000
0716202000
24-SDE-L15-R1/2T
L 15
PN 315
R 1/2
11.0
12.0
34
28.0
21.0
19
10.4
0716222000
0716222000
24-SDE-L15-R3/4T
L 15
PN 160
R 3/4
16.0
12.0
42
28.5
21.5
27
12.4
0716252000
0716252000
24-SDE-L18-R1/2T
L 18
PN 315
R 1/2
14.0
15.0
36
31.0
23.5
24
14.0
0716272000
0716272000
24-SDE-L18-R3/4T
L 18
PN 160
R 3/4
18.0
15.0
42
35.0
27.5
27
12.4
0716342000
0716342000
24-SDE-L22-R3/4T
L 22
PN 160
R 3/4
18.0
19.0
42
35.0
27.5
27
12.4
0116002007
0116002007
24-SDEC-L6-R1/8T-P
L 6
PN 315
R 1/8
4.0
4.0
20
19.0
12.0
12
6.2
0116022007
0116022007
24-SDEC-L6-R1/4T-P
L 6
PN 315
R 1/4
7.0
4.0
26
21.0
14.0
14
9.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Elbow coupling, L-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
Elbow male couplings, S-series, DIN 2353 Form G - Thread: Whitworth tube th...
VOSS
11.04.2023
T-couplings, L-series, ISO 8434-1-T - Tube connector on both sides accordin...
VOSS
11.04.2023
Elbow male couplings, L/S-series, ANSI/ASME B 1 - Thread: NPT (ANSI/ASME B ...
VOSS
11.04.2023
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
Union nuts - Tube connection part, DIN 3870-ALL, ISO 8434-1-N
VOSS
11.04.2023
Elbow male couplings, L/S-series, DIN 2353 Form F - Thread: metric fine thr...
VOSS
11.04.2023
Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Thread: Whitw...
VOSS
11.04.2023
Adjustable elbow coupling with locking nut L-series - Whitworth tube thread...
VOSS
11.04.2023
VRM Schneidringe - Tube connection part, ISO 8434-1-CR
VOSS
11.04.2023
T-male stud couplings, L/S-series, DIN 2353, Form N - Thread: Whitworth tub...
VOSS
11.04.2023
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone EW single part - Single parts, ...
VOSS
11.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성