품질보증 정보
카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Manometer coupling with sealing cone - Inside thread: Whitworth tube thread, sealing cone matched to the hole shape W DIN 3861 / ISO 8434-1
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
24° conical nipple fittings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/7_24grad_dko/manometer_verschr_dko.prj},{NB=1142522058},{BZ=1142522058},{VK=24-SWOPGS-S6-IG1/4B},{INFO2=INFO},{REIHE1=S 6},{GEWD2=G 1/4},{D1=6},{PN=PN 630},{DY=2.5},{KBOHRUNG=2.5},{NDM=13.157},{KDM=11.445},{L1=35.5},{L2=21.0},{SW1=19},{SW3=17},{HDR=4.6},{I=14.5},{G=5.4},{INFO=Katalog},{PAGE=203},{DKOFD=5.200},{DKOAD=10.700},{KGEW=M14x1,5},{NDMKONUS=14.000},{PKONUS=1.500},{DBOHRUNG=2.500},{HDKO=15.500},{ABSTM=15.600},{GEWLM=7.500},{RAL1=16.600},{ORING=4x1,5},{S=1.500},{D5=5.800},{DK=8.000},{ABSD=18.800},{ABS=4.000},{BOHR2=2.500},{BL1=12.500},{BOHR3=6.500},{BL2=3.500},{H=3.000},{H2=4.600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
GEWD2
Thread d2
ⁿ/ₐ
PN
Pressure
[bar]
DY
Bohrung
[[mm]]
L1
Length l1, approximate
[mm]
L2
Lenght l2
[mm]
SW1
Width across flats SW1
[mm]
SW3
Width across flats for union nut
[mm]
HDR
Height of sealing ring
[mm]
I
Thread length i
[mm]
1142002058
1142002058
24-SWOPGS-L6-IG1/4B
L 6
G 1/4
PN 315
2.5
37.5
23.0
19
14
4.6
14.5
1142052058
1142052058
24-SWOPGS-L8-IG1/4B
L 8
G 1/4
PN 315
2.5
37.5
23.0
19
17
4.6
14.5
1142102058
1142102058
24-SWOPGS-L10-IG1/4B
L 10
G 1/4
PN 315
2.5
36.0
21.5
19
19
4.6
14.5
1142152058
1142152058
24-SWOPGS-L12-IG1/4B
L 12
G 1/4
PN 315
2.5
36.0
21.5
19
22
4.6
14.5
1142672058
1142672058
24-SWOPGS-L12-IG1/2B
L 12
G 1/2
PN 315
3.5
42.0
22.0
27
22
5.2
20.0
1142202058
1142202058
24-SWOPGS-L15-IG1/2B
L 15
G 1/2
PN 315
3.5
44.5
24.5
27
27
5.2
20.0
1142522058
1142522058
24-SWOPGS-S6-IG1/4B
S 6
G 1/4
PN 630
2.5
35.5
21.0
19
17
4.6
14.5
1142502058
1142502058
24-SWOPGS-S6-IG1/2B
S 6
G 1/2
PN 630
2.5
44.5
24.5
27
17
5.2
20.0
1142572058
1142572058
24-SWOPGS-S8-IG1/4B
S 8
G 1/4
PN 630
2.5
35.5
21.0
19
19
4.6
14.5
1142552058
1142552058
24-SWOPGS-S8-IG1/2B
S 8
G 1/2
PN 630
4.0
44.5
24.5
27
19
5.2
20.0
1142622058
1142622058
24-SWOPGS-S10-IG1/4B
S 10
G 1/4
PN 630
2.5
39.0
24.5
19
22
4.6
14.5
1142602058
1142602058
24-SWOPGS-S10-IG1/2B
S 10
G 1/2
PN 630
3.5
43.5
23.5
27
22
5.2
20.0
1142662058
1142662058
24-SWOPGS-S12-IG1/4B
S 12
G 1/4
PN 630
2.5
39.0
24.5
19
24
4.6
14.5
1142652058
1142652058
24-SWOPGS-S12-IG1/2B
S 12
G 1/2
PN 630
3.5
45.0
25.0
27
24
5.2
20.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Straight reduction coupling with sealing cone, L-series, ISO 8431-1-RDSW - ...
VOSS
11.04.2023
Straight attachment studs with sealing cone, L/S-series, ISO 8434-1-SWOSDS,...
VOSS
11.04.2023
Straight attachment studs with sealing cone, L-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone EW single part - Single parts, ...
VOSS
11.04.2023
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
Manometer coupling, normal coupling connection - Inside thread: Whitworth t...
VOSS
11.04.2023
Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Thread: Whitw...
VOSS
11.04.2023
Straight reduction coupling with sealing cone, S-series, ISO 8431-1-RDSW - ...
VOSS
11.04.2023
Gerade Einschraubverschraubungen S-Reihe, ISO 8434-1-Form E - Thread: Whitw...
VOSS
11.04.2023
T-reducing couplings, L-series, ISO 8434-1-RDBT - Three sided tube connecti...
VOSS
11.04.2023
Adjustable T-fitting with sealing cone ET single part - Single parts, seali...
VOSS
11.04.2023
Non-return valve, both sides with tube connection - Tube connection accordi...
VOSS
11.04.2023
Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both side...
VOSS
11.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성