품질보증 정보
카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Straight attachment studs, Form B - Thread: metric fine thread, cylindrical, sealed by sealing edge, tube socket pre-assembled
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
Adjustable couplings with tube socket
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/6_einst_verschr_rohr/gerade_aufsteck_mz_formb.prj},{NB=0164432007},{BZ=0164432007},{VK=24-SWSDS-L35-M42B},{INFO=Katalog},{REIHE1=L 35},{ROHRAD=35.000},{PN=PN 160},{PB=-},{GEWD2=M 42 x 2},{NDM=42.000},{P=2.000},{L3=77.0},{L5=42.5},{SW1=50},{SW3=50},{I=20},{AM=500},{PAGE=134},{D1=35.000},{RAL1=30.500},{RAL2=21.500},{LST=62.500},{KGEW=M45x2},{NDMKONUS=45.000},{PKONUS=2.000},{H=24.000},{D3H=17.000},{D3H1=12.000},{BOHRD=28.500},{EINBD=49.000},{EINF1=4.000},{A2=3.000},{DK=46.400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
PB
Pressure
[bar]
GEWD2
Thread d2
ⁿ/ₐ
L3
Length l3
[mm]
L5
Length l5
[mm]
SW1
Width across flats SW1
[mm]
SW3
Width across flats for union nut
[mm]
I
Thread length i
[mm]
AM
Torque -10%
[Nm]
0164032007
0164032007
24-SWSDS-L6-M10B
L 6
PN 315
-
M 10 x 1
36.5
24.5
14
14
8
20
0164082007
0164082007
24-SWSDS-L8-M12B
L 8
PN 315
-
M 12 x 1,5
40.5
26.5
17
17
12
30
0164132007
0164132007
24-SWSDS-L10-M14B
L 10
PN 315
-
M 14 x 1,5
42.5
27.5
19
19
12
50
0164182007
0164182007
24-SWSDS-L12-M16B
L 12
PN 315
-
M 16 x 1,5
47.5
30.5
22
22
12
70
1199172007
1199172007
24-SWSDS-L12-M18B
L 12
PN 315
-
M 18 x 1,5
47.5
30.5
24
22
12
90
0185712007
0185712007
24-SWSDS-L12-M22B
L 12
PN 315
-
M 22 x 1,5
49.0
32.0
27
22
14
140
0164232007
0164232007
24-SWSDS-L15-M18B
L 15
PN 315
-
M 18 x 1,5
52.5
31.5
24
27
12
90
0164282007
0164282007
24-SWSDS-L18-M22B
L 18
PN 315
-
M 22 x 1,5
55.0
31.5
27
32
14
140
0164332007
0164332007
24-SWSDS-L22-M26B
L 22
PN 160
-
M 26 x 1,5
60.0
32.5
32
36
16
190
0164382007
0164382007
24-SWSDS-L28-M33B
L 28
PN 160
-
M 33 x 2
65.5
35.0
41
41
18
300
0164432007
0164432007
24-SWSDS-L35-M42B
L 35
PN 160
-
M 42 x 2
77.0
42.5
50
50
20
500
0164482007
0164482007
24-SWSDS-L42-M48B
L 42
PN 160
-
M 48 x 2
86.5
46.5
55
60
22
600
0164532007
0164532007
24-SWSDS-S6-M12B
S 6
-
PB 630
M 12 x 1,5
43.0
27.0
17
17
12
45
0164582007
0164582007
24-SWSDS-S8-M14B
S 8
-
PB 630
M 14 x 1,5
46.5
29.5
19
19
12
60
0164632007
0164632007
24-SWSDS-S10-M16B
S 10
-
PB 630
M 16 x 1,5
49.5
32.0
22
22
12
80
0164682007
0164682007
24-SWSDS-S12-M18B
S 12
-
PB 630
M 18 x 1,5
55.5
34.0
24
24
12
120
0164732007
0164732007
24-SWSDS-S14-M20B
S 14
-
PB 630
M 20 x 1,5
58.5
36.5
27
27
14
160
0164782007
0164782007
24-SWSDS-S16-M22B
S 16
-
PB 400
M 22 x 1,5
61.5
37.0
27
30
14
170
0164832007
0164832007
24-SWSDS-S20-M27B
S 20
-
PB 400
M 27 x 2
69.5
43.0
32
36
16
280
0164882007
0164882007
24-SWSDS-S25-M33B
S 25
-
PB 400
M 33 x 2
78.0
48.0
41
46
18
450
0164932007
0164932007
24-SWSDS-S30-M42B
S 30
-
PB 250
M 42 x 2
86.5
51.0
50
50
20
540
0164982007
0164982007
24-SWSDS-S38-M48B
S 38
-
PB 250
M 48 x 2
101.0
60.0
55
60
22
700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성